GN 300.7 Adjustable Levers Zinc Die-Cast, Tapped Type, with Stainless Steel Components, with Increased Clamping Force

Adjustable Levers GN 300.7: Zinc Die-Cast, Tapped Type, with Stainless Steel Components, with Increased Clamping Force
Color: SW - Black, RAL 9005, textured finish

Product description

Adjustable levers GN 300.7 are produced with a clamping area which is linked via a thrust ball bearing (axial bearing) to the insert of the lever.
This has led to the following advantages:

  • Doubled clamping force through vastly reduced friction.
  • There is no movement on the contact area between adjustable lever and component which greatly reduces any marking on the clamping area.
  • In addition a reduced creep factor has been achieved by the increased preload.

Specification

Lever body
Zinc die-cast

  • Powder coated
    • Black, RAL 9005, textured finishSWSW
    • Black, RAL 9005, silk shiny finishSZSZ
    • Orange, RAL 2004, textured finishOSOS
    • Red, RAL 3000, textured finishRSRS
    • Silver, RAL 9006, textured finishSRSR
  • Chrome plated finishCRCR

Axial bearing
Stainless steel AISI 630


Tapped insert
Stainless steel AISI 420


Retaining screw
Stainless steel AISI 304Cu


Pressure spring
Stainless steel AISI 301


RoHS

Hide technical drawing
GN 300.7 Zinc Die-Cast Adjustable Levers, Tapped Type, with Stainless Steel Components, with Increased Clamping Force sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
l1d1d3d4h1h3h4
Stroke
t
min.
2.48M 60.940.691.361.910.160.49
3.07M 80.980.831.562.300.160.55
3.62M 101.180.941.832.700.160.71
4.25M 121.381.182.223.230.201.04

Build & Price

Lever length l1
Thread d1
Color
Chrome plated finish
Orange
Red
Silver
Black
Black
Lever length l1
Thread d1
Color
Chrome plated finish
Orange
Red
Silver
Black
Black

Selected Part

Total (net)
US$90.10
Call / Email for Delivery Time
Save as Favorites
Recommend a product
Please note our quantity discounts (US Dollars).
MinMaxPrice
19US$90.10
1024US$82.59
2549US$75.08
≥ 50US$67.57
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.218 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

CAD Download Tutorial About CAD Downloads

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

GN 300.7-63-M6-SWGN 300.7-63-M6-SZGN 300.7-63-M6-OSGN 300.7-63-M6-RSGN 300.7-63-M6-SRGN 300.7-63-M6-CRGN 300.7-78-M8-SWGN 300.7-78-M8-SZGN 300.7-78-M8-OSGN 300.7-78-M8-RSGN 300.7-78-M8-SRGN 300.7-78-M8-CRGN 300.7-92-M10-SWGN 300.7-92-M10-SZGN 300.7-92-M10-OSGN 300.7-92-M10-RSGN 300.7-92-M10-SRGN 300.7-92-M10-CRGN 300.7-108-M12-SWGN 300.7-108-M12-SZGN 300.7-108-M12-OSGN 300.7-108-M12-RSGN 300.7-108-M12-SRGN 300.7-108-M12-CR

Your Contact

You are looking for a Winco partner near you?

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback