DIN 6304 Tommy Screws Steel, Stud Type with Fixed Bar

Photo

DIN 6304 Steel Tommy Screws, Stud Type with Fixed Bar Type: F - with thrust pad DIN 6311
Type: F - with thrust pad DIN 6311
DIN 6304 Steel Tommy Screws, Stud Type with Fixed Bar Type: F - with thrust pad DIN 6311 DIN 6304 Steel Tommy Screws, Stud Type with Fixed Bar Type: E - without thrust pad

Product description

Information

The thrust point of DIN 6304 tommy screws is designed to be used with or without a thrust pad for clamping.

The snap ring is a simple and quick method to connect the thrust pad to the tommy screw.

Instead of DIN 6311 a thrust pad GN 6311.1 can be used. In that case the tommy screw and the thrust pad have to be ordered separately.

Hint for installation (Type F)
The thrust pad has to be held at an angle allowing the circlip to drop to the bottom of its groove with the split end downwards. The thrust point is then offered up to the split end of the circlip at the lowest possible angle and pressed home.

Specification

Body
Sandblasted steel, black oxide finish, Tensile strength class 5.8 (500 N/mm²)
  • Machined from solid bar
  • Tommy bar pressed in
  • Thrust point end of stud hardened

RoHS compliant

Accessory

Thrust pad GN 6311.1

Technical drawing

Hide technical drawing
DIN 6304 Steel Tommy Screws, Stud Type with Fixed Bar sketch

Part Options / Table

Type

Ewithout thrust pad
Fwith thrust pad DIN 6311
Show / Hide columns

Metric

Dimensions in: Inch | Metric
d1l1d2d3d4 -0.004l2l3l4l5z ≈
M 61.571.97-.47.20.18.391.97.39.09.21
M 81.972.36-.55.24.24.472.36.59.12.27
M 102.362.76-.71.31.31.553.15.79.14.32
M 122.763.15-.79.39.31.713.94.79.18.34
M 162.953.544.33.94.47.47.794.72.79.21.42
M 202.953.544.331.18.63.611.105.51.79.22.49

Build & Price

Connection thread d1
Bolt length l1
Type


Selected Part

Total USD (net)
$9.15
In stock: 2
In stock
Please note our quantity discounts (USD).
MinMaxPrice
199$9.15
100249$8.39
250499$7.63
≥ 500$6.86
Weight: 0.048 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

Quick Download

To download CAD data without creating an account, please enter your e-mail address. Max of 3 CAD downloads per day unless you create an account.

Please enter the code you can find in the picture.



Save as Favorites

Please enter the code you can find in the picture.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time:800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

JW Winco - Contact

United States
E-Mail: sales@jwwinco.com
Phone: 800-877-8351
Fax: 800-472-0670
Hours M-F 7:30 AM - 5:00 PM CT

Request Callback:

Privacy Policy

Request a Catalog

Request one of our many catalogs! For an overview of our products request the Product Overview Catalog (POC).

Request Free Catalogs

Sales Contacts

You are looking for a Winco partner near you? Please select the country.