DIN 6307 Tommy Nuts Steel, with Movable Bar, Tapped Type

Photo

DIN 6307 Steel Tommy Nuts, with Movable Bar, Tapped Type

Product description

Information

The bar can be moved in any position and will be maintained by the spring.

The end caps are pressed onto the bar and limits the bar travel; they can also be supplied separately should the bars need to be plated first.

Specification

Body
Steel, black oxide finish, Tensile strength class 5.8 (500 N/mm²)
  • Turned from solid bar

Compression spring
Steel

Bar end caps
Gray plastic

RoHS compliant

Technical drawing

Hide technical drawing
DIN 6307 Steel Tommy Nuts, with Movable Bar, Tapped Type sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch | Metric
d1d2d3l1l2l3
min.
M 10.71.313.152.36.79
M 12.79.393.942.76.98
M 16.94.514.723.351.38
M 201.18.635.513.741.57

Build & Price

Connection thread d1

Selected Part

Total USD (net)
$14.76
In stock: 8
In stock
Please note our quantity discounts (USD).
MinMaxPrice
199$14.76
100249$13.53
250499$12.30
≥ 500$11.07
Weight: 0.242 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

Quick Download

To download CAD data without creating an account, please enter your e-mail address. Max of 3 CAD downloads per day unless you create an account.

Please enter the code you can find in the picture.



Save as Favorites

Please enter the code you can find in the picture.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time:800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

JW Winco - Contact

United States
E-Mail: sales@jwwinco.com
Phone: 800-877-8351
Fax: 800-472-0670
Hours M-F 7:30 AM - 5:00 PM CT

Request Callback:

Privacy Policy

Request a Catalog

Request one of our many catalogs! For an overview of our products request the Product Overview Catalog (POC).

Request Free Catalogs

Sales Contacts

You are looking for a Winco partner near you? Please select the country.