EN 601 Ergostyle® Plastic Clamping Levers Threaded Stud Type

Photo

EN 601 Ergostyle® Plastic Clamping Levers, Threaded Stud Type
ELESA original design
code: ERF.p

Product Family Ergostyle

Ergostyle standard parts combine functional and ergonomic operation with attractive appearance. Numerous design awards are proof of the high quality claim. The hallmark of Ergostyle products are five small dots.

  • functional, ergonomic design
  • ultimate design quality (numerous design awards)
Show all Ergostyle products

Product description

Information

EN 601 Elesa® original design technopolymer plastic clamping levers.

EN 601 clamping levers are the results of modern industrial design. Handle and tapped insert are assembled together via the screw and bushing. The solid steel tapped insert allows the operator the ability to apply additional torque where needed to the item being clamped or fastened.

The design of EN 601 clamping levers complies with the requirements and claims of the Ergostyle® product family.

Specification

Handle
Technopolymer (Polyamide PA) Plastic
  • glass fiber reinforced
  • temperature resistant up to 266 °F (130 °C)
  • black-gray RAL 7021 matte finish

Threaded stud
Steel, zinc plated, blue passivated finish


RoHS compliant

Technical drawing

Hide technical drawing
EN 601 Ergostyle® Plastic Clamping Levers, Threaded Stud Type sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch | Metric
l1d1l2d3h1h2h3
1.73M 6.63-.61.751.04.75
2.48M 8.981.77.75.961.381.04
3.07M 101.18-.911.161.651.26
3.74M 121.97-1.041.342.031.57

Build & Price

Handle length l1
Connection thread d1
Thread length l2

Selected Part

Total (net)
$2.80
In stock: 8
In stock
Please note our quantity discounts.
MinMaxPrice
199$2.80
100249$2.56
250499$2.33
≥ 500$2.10
Weight: 0.027 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

Quick Download

To download CAD data without creating an account, please enter your e-mail address. Max of 3 CAD downloads per day unless you create an account.

Please enter the code you can find in the picture.



Save as favorites

Please enter the code you can find in the picture.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time:800-877-8351

Special Requests | Contact our sales team

This could also be interesting...