EN 600 Ergostyle® Flat Push Button Adjustable Levers Technopolymer, with Threaded Stud

Photo

EN 600 Technopolymer Ergostyle® Flat Push Button Adjustable Levers, with Threaded Stud Color: DSG - Black-gray, RAL 7021
ELESA original design
code: ERW.p
Color: DSG - Black-gray, RAL 7021
EN 600 Technopolymer Ergostyle® Flat Push Button Adjustable Levers, with Threaded Stud Color: DSG - Black-gray, RAL 7021 EN 600 Technopolymer Ergostyle® Flat Push Button Adjustable Levers, with Threaded Stud Color: DBL - Blue, RAL 5024 EN 600 Technopolymer Ergostyle® Flat Push Button Adjustable Levers, with Threaded Stud Color: DGB - Yellow, RAL 1021 EN 600 Technopolymer Ergostyle® Flat Push Button Adjustable Levers, with Threaded Stud Color: DGR - Gray, RAL 7035, matte finish EN 600 Technopolymer Ergostyle® Flat Push Button Adjustable Levers, with Threaded Stud Color: DOR - Orange, RAL 2004 EN 600 Technopolymer Ergostyle® Flat Push Button Adjustable Levers, with Threaded Stud Color: DRT - Red, RAL 3000

Product Family Ergostyle

Ergostyle standard parts combine functional and ergonomic operation with attractive appearance. Numerous design awards are proof of the high quality claim. The hallmark of Ergostyle products are five small dots.

  • functional, ergonomic design
  • ultimate design quality (numerous design awards)
Show all Ergostyle products

Product description

Information

Elesa® original design plastic flat adjustable lever.

EN 600 adjustable levers, like all the products of the Ergostyle® line, are renowned for their style and ergonomical shape.

Like all adjustable levers, they are ideal whenever parts have to be clamped in a confined space or in a particular lever position.

Pulling the lever upward disengages the serrations, allowing it to be swiveled to the ideal clamping position. On releasing the lever, the serrations automatically re-engage.

Resistant to solvents, oils, grease and other chemical agents.

Specification

Body and toothed element
Plastic Technopolymer
  • glass fibre reinforced
  • temperature resistant up to 265 °F (130 °C)
  • black-gray, matte similar to RAL 7021

Push button
technopolymer plastic(shiny finish):
Black-gray, RAL 7021DSGDSG
Orange, RAL 2004DORDOR
Gray, RAL 7035, matte finishDGRDGR
Yellow, RAL 1021DGBDGB
Blue, RAL 5024DBLDBL
Red, RAL 3000DRTDRT

Threaded stud
Steel
zinc plated, blue passivated finish

RoHS compliant

Technical drawing

Hide technical drawing
EN 600 Technopolymer Ergostyle® Flat Push Button Adjustable Levers, with Threaded Stud sketch

Part Options / Table

Show / Hide columns

Inch

Dimensions in: Inch (change to Metric)
l1d1
Thread
l2d2d3h1h2h3h4
Stroke
1.1810 x 24.50.625.751.00---.47.611.16.241.06.14
1.1810 x 32.50.75-----.47.611.16.241.06.14
1.181/4 x 20.50.625.751.001.50--.47.611.16.241.06.14
1.7310 x 24.50.625.751.00---.47.611.16.241.06.14
1.7310 x 32.50.75-----.47.611.16.241.06.14
1.731/4 x 20.50.625.751.001.50--.47.611.16.241.06.14
2.481/4 x 20.50.625.751.001.251.50-.59.751.48.311.44.14
2.485/16 x 18.50.625.751.001.251.502.00.59.751.48.311.44.14
2.483/8 x 16.751.25-----.59.751.48.311.44.14
3.073/8 x 16.751.001.251.502.002.50-.75.961.85.471.65.14
3.071/2 x 131.251.502.00----.75.961.85.471.65.14
Show / Hide columns

Metric

Dimensions in: Inch | Metric
l1d1
Thread
l2d2d3h1h2h3h4
Stroke
1.18M 5.39.63.79-------.47.611.16.241.06.14
1.18M 6.39.63.79.981.181.57----.47.611.16.241.06.14
1.73M 5.39.63.79-------.47.611.16.241.06.14
1.73M 6.39.63.79.981.181.571.77---.47.611.16.241.06.14
2.48M 6.39.63.79.981.181.381.57---.59.751.48.311.44.14
2.48M 8.63.79.981.181.381.571.771.972.362.76.59.751.48.311.44.14
3.07M 10.79.981.181.381.571.972.362.76--.75.961.85.471.65.14
3.07M 12.79.981.181.381.571.771.972.362.763.15.75.961.85.471.65.14
* not available from stock, requires a minimum order quantity

Build & Price

Handle length l1
Thread d1

Inch


Metric


Thread length l2
Color
DBL
DGB
DGR
DOR
DRT
DSG

Selected Part

Total USD (net)
$5.22
In stock: 0
Call / Email for Delivery Time
Please note our quantity discounts (USD).
MinMaxPrice
1249$5.22
250499$4.79
500999$4.35
≥ 1000$3.92
Weight: 0.019 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

Quick Download

To download CAD data without creating an account, please enter your e-mail address. Max of 3 CAD downloads per day unless you create an account.

Please enter the code you can find in the picture.



Save as Favorites

Please enter the code you can find in the picture.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time:800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

JW Winco - Contact

United States
E-Mail: sales@jwwinco.com
Phone: 800-877-8351
Fax: 800-472-0670
Hours M-F 7:30 AM - 5:00 PM CT

Request Callback:

Privacy Policy

Request a Catalog

Request one of our many catalogs! For an overview of our products request the Product Overview Catalog (POC).

Request Free Catalogs

Sales Contacts

You are looking for a Winco partner near you? Please select the country.