GN 101.1 Adjustable Clamping Levers Tapped Type, With Stainless Steel Components

Photo

GN 101.1 Adjustable Clamping Levers, Tapped Type, With Stainless Steel Components Color: SW - Black, RAL 9005, textured finish
Color: SW - Black, RAL 9005, textured finish
GN 101.1 Adjustable Clamping Levers, Tapped Type, With Stainless Steel Components Color: SW - Black, RAL 9005, textured finish GN 101.1 Adjustable Clamping Levers, Tapped Type, With Stainless Steel Components Color: OS - Orange, RAL 2004, textured finish

Product description

Information

GN 101.1 adjustable hand levers are the result of modern industrial design.

All such levers have proven to be ideal wherever parts have to be clamped in a confined space or in a particular lever position.

The insert is connected to the lever via serrations which can easily be disengaged.

Pulling the lever upwards, disengages the serrations, allowing it to be swiveled to the ideal clamping position. When releasing the lever, the serrations automatically re-engage.

Specification

Handle
Zinc die-cast

"Matte Pebbled Finish" Plastic coated
Black, RAL 9005, textured finishSWSW
Orange, RAL 2004, textured finishOSOS

Insert & screw
Stainless steel, European Standard No. 1.4305 (AISI 303)

RoHS compliant

On request

Special colors, bores, and threads

Technical drawing

Hide technical drawing
GN 101.1 Adjustable Clamping Levers, Tapped Type, With Stainless Steel Components sketch

Part Options / Table

Show / Hide columns

Inch

Dimensions in: Inch (change to Metric)
d1d2
Thread
d3h1h2h3 h4
Stroke
l2t
min.
.5510 x 321/4 x 20.39.98.181.38.141.77.35
.711/4 x 205/16 x 18.531.22.261.77.162.44.43
.875/16 x 183/8 x 16.631.42.312.05.162.91.55
.983/8 x 161/2 x 13.751.69.432.48.163.50.67
Show / Hide columns

Metric

Dimensions in: Inch | Metric
d1d2
Thread
d3h1h2h3 h4
Stroke
l2t
min.
.55M 5M 6.39.98.181.38.141.77.35
.71M 6M 8.531.22.261.77.162.44.43
.87M 8M 10.631.42.312.05.162.91.55
.98M 10M 12.751.69.432.48.163.50.67
1.18M 12M 16.911.99.472.99.204.25.87
* Not available from stock, requires a minimum order quantity

Build & Price

Diameter d1
Thread d2

Inch


Metric


Color
OS
SW

Selected Part

Total USD (net)
$5.24
In stock: 695
In stock
Please note our quantity discounts (USD).
MinMaxPrice
1249$5.24
250499$4.81
500999$4.37
≥ 1000$3.93
Weight: -
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

Quick Download

To download CAD data without creating an account, please enter your e-mail address. Max of 3 CAD downloads per day unless you create an account.

Please enter the code you can find in the picture.



Save as Favorites

Please enter the code you can find in the picture.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time:800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

JW Winco - Contact

United States
E-Mail: sales@jwwinco.com
Phone: 800-877-8351
Fax: 800-472-0670
Hours M-F 7:30 AM - 5:00 PM CT

Request Callback:

Privacy Policy

Request a Catalog

Request one of our many catalogs! For an overview of our products request the Product Overview Catalog (POC).

Request Free Catalogs

Sales Contacts

You are looking for a Winco partner near you? Please select the country.