GN 204 Short Clamping Levers Steel, Tapped or Through Bore Type

Photo

GN 204 Steel Short Clamping Levers, Tapped or Through Bore Type Type: N - Angled lever with threaded bore
Type: N - Angled lever with threaded bore
GN 204 Steel Short Clamping Levers, Tapped or Through Bore Type Type: N - Angled lever with threaded bore GN 204 Steel Short Clamping Levers, Tapped or Through Bore Type Type: L - Angled lever with plain bore, Tol. H7

Product description

Information

Standard clamping levers, see DIN 99.

Specification

Body
Steel, turned, black oxide finish

RoHS compliant

On request

Short clamping levers with straight lever
Special inch and metric bores or threads

Technical drawing

Hide technical drawing
GN 204 Steel Short Clamping Levers, Tapped or Through Bore Type sketch

Part Options / Table

Type

NAngled lever with threaded bore
LAngled lever with plain bore, Tol. H7
Show / Hide columns

Metric

Dimensions in: Inch | Metric
d1d2
Thread
d3 +0.001
Through Bore
bd4d5h ≈l1l2
.39M 8-.43.49.631.021.971.89
.51M 10B 10.55.63.791.262.482.36
.63M 12B 12.69.79.981.573.152.99
.79M 16B 16.91.981.262.013.943.74
.98M 20-1.181.221.572.504.924.69

Build & Price

Diameter d1
Thread d2
Through Bore d3
Type


Selected Part

Total USD (net)
$12.75
In stock: 0
Call / Email for Delivery Time
Please note our quantity discounts (USD).
No price breaks available.
Weight: 0.066 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

Quick Download

To download CAD data without creating an account, please enter your e-mail address. Max of 3 CAD downloads per day unless you create an account.

Please enter the code you can find in the picture.



Save as Favorites

Please enter the code you can find in the picture.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time:800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

JW Winco - Contact

United States
E-Mail: sales@jwwinco.com
Phone: 800-877-8351
Fax: 800-472-0670
Hours M-F 7:30 AM - 5:00 PM CT

Request Callback:

Privacy Policy

Request a Catalog

Request one of our many catalogs! For an overview of our products request the Product Overview Catalog (POC).

Request Free Catalogs

Sales Contacts

You are looking for a Winco partner near you? Please select the country.