GN 211 Control Levers Steel, with Plain Through Bore

Photo

GN 211 Steel Control Levers, with Plain Through Bore Coupling hole d<sub>2</sub>: B 12
Coupling hole d2: B 12
GN 211 Steel Control Levers, with Plain Through Bore Coupling hole d<sub>2</sub>: B 12 GN 211 Steel Control Levers, with Plain Through Bore Keyway d<sub>2</sub>: K 12 GN 211 Steel Control Levers, with Plain Through Bore Square d<sub>1</sub>: V 12

Product description

Information

GN 211 control levers are supplied with a large hub diameter, therefore it is easy to add a spring plunger or grooves for angular positioning.

GN 211 control levers can also be supplied as standard with:

Square DIN 79 V + Bore diameter
Keyway DIN 6885 K + Bore diameter

Specification

Hub and arm
Steel, black oxide finish

Ball knob
Black phenolic plastic, DIN 319

Both dimensions, inch and metric, are interchangeable

RoHS compliant

On request

Special inch and metric bore sizes larger than listed

Modifications such as threads, squares, and keyways

Technical drawing

Technical drawing ausblenden
GN 211 Steel Control Levers, with Plain Through Bore sketch

Article options / Table

Show / Hide columns

Metric

Dimensions in: Inch | Metric
d1d2 
Bore
d3d4h1h2h3Length l ≈
1.97B 12.31.79.67.201.773.23
2.17B 14.39.98.71.202.053.78
2.56B 16.471.18.79.202.364.33
3.15B 20.551.38.94.242.915.43

Build & Price

Gear lever diameter d1
Coupling hole d2
Square d1
Keyway d2

Selected Part

Total (net)
$23.02
In stock: 0
Confirmed within 1 business day
Please note our quantity discounts.
MinMaxPrice
199$23.02
100249$21.10
250499$19.19
≥ 500$17.27
Weight: -
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

Quick Download

To download CAD-data without creating an account please enter your Email-address. Max of 3 CAD downloads pre day unless you create an account.

Please enter the code you can find in the picture.


Save as favorites

Please enter the code you can find in the picture.

Need Help?

Our service team is available from Monday to Friday between 8:00 AM and 5:00 PM Central Time:800-877-8351

Special Requests | Contact our sales team

This could also be interesting...