GN 213 Turret Levers Steel, Four Arm, withThrough Bore

Photo

GN 213 Steel, Four Arm Turret Levers, withThrough Bore Coupling hole d<sub>2</sub>: B 12
Coupling hole d2: B 12
GN 213 Steel, Four Arm Turret Levers, withThrough Bore Coupling hole d<sub>2</sub>: B 12 GN 213 Steel, Four Arm Turret Levers, withThrough Bore Keyway d<sub>2</sub>: K 12 GN 213 Steel, Four Arm Turret Levers, withThrough Bore Square d<sub>2</sub>: V 12

Product description

Information

GN 213 four arm turret levers are an excellent choice for applications where using a handwheel or crank handle is not practical.

GN 213 turret levers can also be supplied as standard with:

Square DIN 79 V + Bore diameter
Keyway DIN 6885 K + Bore diameter

Specification

Hub and arms
Steel, black oxide finish

Ball knob
Black phenolic plastic, see DIN 319 series for further details

Both dimensions, inch and metric, are interchangeable.

RoHS compliant

On request

Special inch or metric size bores larger than listed

Other modifications such as keyways, set screw holes, cross holes, etc.

Technical drawing

Hide technical drawing
GN 213 Steel, Four Arm Turret Levers, withThrough Bore sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch | Metric
d1d2 +0.001
Bore
d3d4d5h1h2h3Length l ≈
1.97B 121.10.31.791.02.352.093.23
2.17B 141.18.39.981.10.392.403.78
2.36B 151.26.39.981.18.432.523.78
2.56B 161.38.471.181.26.472.804.33
2.83B 181.57.471.261.42.553.154.88
3.15B 201.73.551.381.57.633.505.43
3.94B 242.13.631.572.05.944.456.69

Build & Price

Gear lever diameter d1
Coupling hole d2
Square d2
Keyway d2

Selected Part

Total (net)
$50.03
In stock: 6
In stock
Please note our quantity discounts.
MinMaxPrice
19$50.03
1024$45.86
2549$41.70
≥ 50$37.53
Weight: 0.842 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

Quick Download

To download CAD data without creating an account, please enter your e-mail address. Max of 3 CAD downloads per day unless you create an account.

Please enter the code you can find in the picture.



Save as favorites

Please enter the code you can find in the picture.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time:800-877-8351

Special Requests | Contact our sales team

This could also be interesting...