GN 300.4 Adjustable Levers with Secure Clamping Force Zinc Die-Cast, Tapped Type with Steel Components

Photo

GN 300.4 Zinc Die-Cast Adjustable Levers with Secure Clamping Force, Tapped Type with Steel Components Color: RS - Red, RAL 3000, textured finish
Color: RS - Red, RAL 3000, textured finish
GN 300.4 Zinc Die-Cast Adjustable Levers with Secure Clamping Force, Tapped Type with Steel Components Color: RS - Red, RAL 3000, textured finish GN 300.4 Zinc Die-Cast Adjustable Levers with Secure Clamping Force, Tapped Type with Steel Components Color: CR - Chrome plated GN 300.4 Zinc Die-Cast Adjustable Levers with Secure Clamping Force, Tapped Type with Steel Components Color: OS - Orange, RAL 2004, textured finish GN 300.4 Zinc Die-Cast Adjustable Levers with Secure Clamping Force, Tapped Type with Steel Components Color: SR - Silver, RAL 9006, textured finish GN 300.4 Zinc Die-Cast Adjustable Levers with Secure Clamping Force, Tapped Type with Steel Components Color: SW - Black, RAL 9005, textured finish

Product description

Information

GN 300.4 adjustable levers are produced with a clamping area which is linked via a thrust pad to the bearing and screw.

This design results in doubled clamping force through vastly reduced friction. There is no movement on the contact area between the lever and component, greatly reducing any marking on the clamping area. The increased clamping force results in a reduced creep factor.

Specification

Handle
Zinc die-cast

Insert
  • Steel, black oxide finish
  • Tensile strength 500 mm2

Thrust bearing, screw and spring
Steel, black oxide finish

Powder coated
Black, RAL 9005, textured finishSWSW
Orange, RAL 2004, textured finishOSOS
Red, RAL 3000, textured finishRSRS
Silver, RAL 9006, textured finishSRSR

Chrome platedCRCR

RoHS compliant

On request

Shiny black finish-Type SZ

Technical drawing

Hide technical drawing
GN 300.4 Zinc Die-Cast Adjustable Levers with Secure Clamping Force, Tapped Type with Steel Components sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch | Metric
l1d1
Thread
d3d4h1h3h4
Stroke
t
min.
2.48M 6.94.691.361.91.16.49
3.07M 8.98.831.562.30.16.55
3.62M 101.18.941.832.70.16.71
4.25M 121.381.182.223.23.201.04

Build & Price

Handle length l1
Connection thread d1
Color
CR
OS
RS
SR
SW

Selected Part

Total (net)
$30.38
In stock: 0
Confirmed within 1 business day
Please note our quantity discounts.
MinMaxPrice
1249$30.38
250499$27.85
500999$25.32
≥ 1000$22.79
Weight: -
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

Quick Download

To download CAD data without creating an account, please enter your e-mail address. Max of 3 CAD downloads per day unless you create an account.

Please enter the code you can find in the picture.



Save as favorites

Please enter the code you can find in the picture.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time:800-877-8351

Special Requests | Contact our sales team

This could also be interesting...