GN 316 Interchangeable Insert Ratchet Wrenches Steel, with Reversing Lever

Photo

GN 316 Steel Interchangeable Insert Ratchet Wrenches, with Reversing Lever

Product description

Information

GN 316 ratchet wrenches are used for assembly and repair work. Also practical for fixed applications on any machinery and equipment. Well designed, heavy duty construction and simple to use.

Inserts are easily interchangeable, just remove screw on housing head, replace insert, and screw back together.

Inserts can be supplied individually, call for price and delivery.

Specification

Housing
Steel, housing coated with black matte plastic, textured finish

Wrench arm
Stainless Steel
AISI 303, European Standard No. 1.4305
matte shot-blasted

Insert
Steel, hardened, square bore DIN 79 tol.

Knob GN 719.1
Plastic, Duroplast
black, shiny finish



RoHS compliant

On request

Other handle lengths.

For certain minimum quantities, modified inserts

Technical drawing

Hide technical drawing
GN 316 Steel Interchangeable Insert Ratchet Wrenches, with Reversing Lever sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch | Metric
d1
Ø
Insert
d2
Thread
d3
Bore K
with Keyway
s1
Square V
s2
Hexagon
SK
bd4d5hlmax.
torque
in Nm
.47M 8---V 8--.87.35.79.434.658.99 lbf (40 N)
.67M 10M 12K 10K 12V 10-SK 12*1.18.431.02.556.1415.74 lbf (70 N)
.87M 14*M 16K 14K 16V 12V 14SK 14*1.56.551.30.677.3629.23 lbf (130 N)
1.02M 20-K 18-V 17-SK 17*1.81.671.30.878.6240.47 lbf (180 N)
* Not available from stock, requires a minimum order quantity

Build & Price

Insert diameter d1
Square bore s1
Hexagon bore s2
Thread d2
Round bore w/ keyway d3

Selected Part

Total USD (net)
$91.09
In stock: 0
Call / Email for Delivery Time
Please note our quantity discounts (USD).
MinMaxPrice
19$91.09
1024$83.50
2549$75.91
≥ 50$68.31
Weight: 0.194 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

Quick Download

To download CAD data without creating an account, please enter your e-mail address. Max of 3 CAD downloads per day unless you create an account.

Please enter the code you can find in the picture.



Save as Favorites

Please enter the code you can find in the picture.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time:800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

JW Winco - Contact

United States
E-Mail: sales@jwwinco.com
Phone: 800-877-8351
Fax: 800-472-0670
Hours M-F 7:30 AM - 5:00 PM CT

Request Callback:

Privacy Policy

Request a Catalog

Request one of our many catalogs! For an overview of our products request the Product Overview Catalog (POC).

Request Free Catalogs

Sales Contacts

You are looking for a Winco partner near you? Please select the country.