LM Control Levers Economical Nylon Plastic, with Pilot Bore

Photo

LM Economical Nylon Plastic Control Levers, with Pilot Bore

Product description

Information

The unique shape of this control lever is suited to be used for most any control applications.

The disk cover hides fasteners and provides an area for printing of symbols or logos.

After assembly, the self adhesive disk cover is pressed in by hand.

Maximum heat resistance of nylon plastic body: 110°C (230°F).
Maximum heat resistance of phenolic hand piece: 150°C (300°F).

Specification

Body
Matte black, glass fiber reinforced nylon plastic

Cover
Self-adhesive matte anodized aluminum disk

Hub
Zinc-plated steel, molded in

Arm
Zinc plated steel

Hand piece
Black phenolic plastic

Both dimensions, inch and metric, are interchangeable

RoHS compliant

On request

Metric and inch size bores, threads, keyways, etc.

Technical drawing

Hide technical drawing
LM Economical Nylon Plastic Control Levers, with Pilot Bore sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch | Metric
d1d2
Pilot Bore
d5kl2d4d3h1h2sl1h3
1.81P 8.241.261.10.87.87.98.87.284.252.09
2.20P 10.311.541.341.101.021.181.06.355.002.36

Build & Price

d1
d2

Selected Part

Total (net)
$12.86
In stock: 17
In stock
Please note our quantity discounts.
MinMaxPrice
199$12.86
100249$11.79
250499$10.72
≥ 500$9.64
Weight: 0.246 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

Quick Download

To download CAD data without creating an account, please enter your e-mail address. Max of 3 CAD downloads per day unless you create an account.