Quick release hand knobs CKSQ are used in such applications where the knob has to be completely removed after the releasing operation and mounted again rapidly for re-clamping.
The knob is tilted over the threaded spindle. When in position, the knob is brought into a straight position for mating of the two threads on the insert and spindle. The knob will then have to be turned only by a fraction of a rotation to achieve clamping.
Lightweight yet a good choice for medium-duty clamping applications.
Specification
Solid aluminum extrusion 6063-T5,
etched and clear anodized finish
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: -
If the weight is not listed, please contact our Sales Department for more information. Phone: 800-877-8351
Beginning June 15, 2024, we will implement a price adjustment. Some items will have a price decrease, while others will increase. The adjustment helps ensure our commitment to providing our customers with the best products and services.
We will honor current published prices through June 14, 2024.
Customers with pricing agreements will not be effected until annual pricing is reviewed.
Thank you J.W. Winco
An error has occurred!
We have received your callback request and will contact you soon.