DIN 466 Knurled Nuts Steel, with Tapped Through Hole

Photo

DIN 466 Steel Knurled Nuts, with Tapped Through Hole	 Material: ST - Steel

Product description

Information

DIN 466 knurled nuts are machined from solid bar.

Specification

Steel
  • Tensile strength class 5 (500 N/mm²)
  • black oxide finish

Tapped
through

visible face fine turned


RoHS compliant

Technical drawing

Hide technical drawing
DIN 466 Steel Knurled Nuts, with Tapped Through Hole	 sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch | Metric
d1
Threaded Through
d2d3hk
M 3.47.24.30.10
M 4.63.31.37.14
M 5.79.39.45.16
M 6.94.47.59.20
M 81.18.63.71.24
M 101.42.79.91.31
M 121.57.87.98.39

Build & Price

Threaded Through d1

Selected Part

Total USD (net)
$0.49
In stock: 9291
In stock
Please note our quantity discounts (USD).
MinMaxPrice
199$0.49
100249$0.45
250499$0.41
≥ 500$0.37
Weight: 0.006 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

Quick Download

To download CAD data without creating an account, please enter your e-mail address. Max of 3 CAD downloads per day unless you create an account.

Please enter the code you can find in the picture.



Save as Favorites

Please enter the code you can find in the picture.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time:800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

JW Winco - Contact

United States
E-Mail: sales@jwwinco.com
Phone: 800-877-8351
Fax: 800-472-0670
Hours M-F 7:30 AM - 5:00 PM CT

Request Callback:

Privacy Policy

Request a Catalog

Request one of our many catalogs! For an overview of our products request the Product Overview Catalog (POC).

Request Free Catalogs

Sales Contacts

You are looking for a Winco partner near you? Please select the country.