DIN 6303 Knurled nuts Steel, with Tapped Through Hole or Plain Through Bore Type

Photo

DIN 6303 Steel Knurled nuts, with Tapped Through Hole or Plain Through Bore Type

Product description

Information

DIN 6303 knurled nut is machined from solid bar stock.

The dowel bore d5 in the DIN 6303 knurled nut is designed for the use of clamping or notch pins.

DIN 6303 knurled nuts with H7 bore and the size M12 are not provided on the official standard sheet.

Specification

Steel
  • Tensile strength class 5 (500 N/mm²)
  • black oxide finish

RoHS compliant

Technical drawing

Hide technical drawing
DIN 6303 Steel Knurled nuts, with Tapped Through Hole or Plain Through Bore Type sketch

Part Options / Table

Type

Awithout dowel hole
Bwith dowel hole
Show / Hide columns

Metric

Dimensions in: Inch | Metric
d1
Threaded Through
d2 +0.001
Through Bore
d3d4d5 +0.004ehkl
M 5B 5.55.79.06.10.47.31.28
M 6B 6.63.94.06.10.55.39.31
M 8B 8.791.18.08.12.67.47.39
M 10B 101.101.42.12.16.79.55.47
M 12B 121.261.57.16.16.94.63.63

Build & Price

Threaded Through d1
Through Bore d2
Type


Selected Part

Total (net)
$2.32
In stock: 256
In stock
Please note our quantity discounts.
MinMaxPrice
199$2.32
100249$2.12
250499$1.93
≥ 500$1.74
Weight: 0.033 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

Quick Download

To download CAD data without creating an account, please enter your e-mail address. Max of 3 CAD downloads per day unless you create an account.

Please enter the code you can find in the picture.



Save as favorites

Please enter the code you can find in the picture.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time:800-877-8351

Special Requests | Contact our sales team

This could also be interesting...