EN 529 Knurled Screws Phenolic Plastic, with Steel Threaded Stud

Photo

EN 529 Phenolic Plastic Knurled Screws, with Steel Threaded Stud
ELESA original design
code: B.193 p / B.193 p-SST

Product description

Information

The surface quality of knurled screws EN 529 is of a sufficiently high standard to meet the highest requirements. Flash marks are not visible.

Duroplast material is highly resistant to chemicals.

Specification

Plastic
Duroplast (Phenolic PF)

  • Temperature resistant up to 230 °F (110 °C)
  • Black, shiny finish

Threaded stud
Steel, zinc plated, blue passivated finish


RoHS

Technical drawing

3D
Hide technical drawing
EN 529 Phenolic Plastic Knurled Screws, with Steel Threaded Stud sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1d2Length ld3hk
0.59M 3M 40.240.390.63---0.430.430.35
0.59M 5-0.390.630.98---0.430.430.35
0.71M 5-0.390.630.981.57--0.510.470.35
0.87M 6-0.390.630.790.981.181.570.590.550.39
0.98M 6M 80.630.98----0.750.710.47
1.18M 8-0.630.981.57---0.940.710.47
1.38M 8-0.981.57----1.060.910.59

Build & Price

3D Product Configurator
Handle diameter d1
Thread d2
Length l

Selected Part

Total US Dollars (net)
$4.75
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
MinMaxPrice
19$4.75
10249$4.57
250499$4.32
≥ 500$3.88
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.009 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

EN 529-15-M3-6EN 529-15-M4-6EN 529-15-M3-10EN 529-15-M4-10EN 529-15-M3-16EN 529-15-M4-16EN 529-15-M5-10EN 529-15-M5-16EN 529-15-M5-25EN 529-18-M5-10EN 529-18-M5-16EN 529-18-M5-25EN 529-18-M5-40EN 529-22-M6-10EN 529-22-M6-16EN 529-22-M6-20EN 529-22-M6-25EN 529-22-M6-30EN 529-22-M6-40EN 529-25-M6-16EN 529-25-M6-25EN 529-25-M8-16EN 529-25-M8-25EN 529-30-M8-16EN 529-30-M8-25EN 529-30-M8-40EN 529-35-M8-25EN 529-35-M8-40

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.