EN 567 Lobed Thumb Nuts Technopolymer Plastic, with Brass Tapped Through Insert

Photo

EN 567 Technopolymer Plastic Lobed Thumb Nuts, with Brass Tapped Through Insert
ELESA original design
code: GFL

Product description

Information

Lobed thumb nuts EN 567 can be used to lock and secure by utilizing two thumb nuts on a threaded shaft. They also require minimal space due to their thin profile.

The ergonomic shape makes them easy to grip during use.

Specification

Plastic
Technopolymer (Polyamide PA)

  • Glass fiber reinforced
  • Temperature resistant up to 212 °F (100 °C)
  • Black, matte finishSWSW

Tapped insert
Brass


RoHS

On request

Additional thread sizes

Technical drawing

3D
Hide technical drawing
EN 567 Technopolymer Plastic Lobed Thumb Nuts, with Brass Tapped Through Insert sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1d2d3d4hk
1.57M 80.470.980.390.33
1.57M 100.510.980.390.33

Build & Price

3D Product Configurator
Handle diameter d1
Thread d2
Color
SW

Selected Part

Total US Dollars (net)
$7.57
In Stock: 8
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
19$7.57
10249$7.29
250499$6.88
≥ 500$6.19
Prop 65: -
Please contact our Sales Department for more information.
RoHS: -
No details on RoHS compatibility are available at this time. Please contact our Sales Department for more information.
Weight: 0.036 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.