EN 633.10 Ergostyle® Wing Screws Technopolymer Plastic, with Stainless Steel Threaded Stud with Plastic Tip

Photo

EN 633.10 Technopolymer Plastic Ergostyle® Wing Screw, with Stainless Steel Threaded Stud with Plastic Tip Color of the cap: DSG - Black-gray, RAL 7021, matte finish
ELESA original design
code: EWN-SST-p-P
Color of the cap: DSG - Black-gray, RAL 7021, matte finish
EN 633.10 Technopolymer Plastic Ergostyle® Wing Screw, with Stainless Steel Threaded Stud with Plastic Tip Color of the cap: DSG - Black-gray, RAL 7021, matte finish EN 633.10 Technopolymer Plastic Ergostyle® Wing Screw, with Stainless Steel Threaded Stud with Plastic Tip Color of the cap: DBL - Blue, RAL 5024, matte finish EN 633.10 Technopolymer Plastic Ergostyle® Wing Screw, with Stainless Steel Threaded Stud with Plastic Tip Color of the cap: DGB - Yellow, RAL 1021, matte finish EN 633.10 Technopolymer Plastic Ergostyle® Wing Screw, with Stainless Steel Threaded Stud with Plastic Tip Color of the cap: DGR - Gray, RAL 7035, matte finish EN 633.10 Technopolymer Plastic Ergostyle® Wing Screw, with Stainless Steel Threaded Stud with Plastic Tip Color of the cap: DOR - Orange, RAL 2004, matte finish EN 633.10 Technopolymer Plastic Ergostyle® Wing Screw, with Stainless Steel Threaded Stud with Plastic Tip Color of the cap: DRT - Red, RAL 3000, matte finish

Product Family Ergostyle

Ergostyle standard parts combine functional and ergonomic operation with attractive appearance. Numerous design awards are proof of the high quality claim. The hallmark of Ergostyle products are five small dots.

  • functional, ergonomic design
  • ultimate design quality (numerous design awards)
Show all Ergostyle products

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Information

Elesa® original design technopolymer plastic Ergostyle® wing screws.

With the plastic tip on the stud, these wing screws are suitable for applications where marks and damage on the workpiece are unacceptable.

The slightly concave marks on the ends of the wings help to position the fingers to apply the maximum force when tightening.

Resistant to solvents, oils, grease and other chemical agents.

Specification

Wing body
Plastic
Technopolymer (Polyamide PA)
  • special glass fiber reinforced
  • temperature resistant up to 266° F (130° C)
  • black-gray, matte similar RAL 7021

Threaded stud
Stainless Steel, European Standard No. 1.4305 (AISI 303)

Cover disk
Plastic (Polyacetal POM)

Color of the cover disk (matte):
Black-gray, RAL 7021, matte finishDSGDSG
Orange, RAL 2004, matte finishDORDOR
Gray, RAL 7035, matte finishDGRDGR
Yellow, RAL 1021, matte finishDGBDGB
Blue, RAL 5024, matte finishDBLDBL
Red, RAL 3000, matte finishDRTDRT


RoHS compliant

Technical drawing

Hide technical drawing
EN 633.10 Technopolymer Plastic Ergostyle® Wing Screw, with Stainless Steel Threaded Stud with Plastic Tip sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch | Metric
d1d2
Thread
l1
Stud length
l2d3d4bh1h2
1.89M 6.791.18.06.53.16.28.94.22
2.17M 8.791.18.07.63.20.311.10.26
2.76M 10.791.18.08.79.24.391.42.31

Build & Price

Handle diameter d1
Thread d2
Stud length l1
Color of the cap
DBL
DGB
DGR
DOR
DRT
DSG

Selected Part

Total USD (net)
$9.56
In stock: 0
Call / Email for Delivery Time
Please note our quantity discounts (USD).
MinMaxPrice
199$9.56
100249$8.77
250499$7.97
≥ 500$7.17
Weight: 0.027 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

Quick Download

To download CAD data without creating an account, please enter your e-mail address. Max of 3 CAD downloads per day unless you create an account.

Please enter the code you can find in the picture.



Save as Favorites

Please enter the code you can find in the picture.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time:800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

JW Winco - Contact

United States
E-Mail: sales@jwwinco.com
Phone: 800-877-8351
Fax: 800-472-0670
Hours M-F 7:30 AM - 5:00 PM CT

Request Callback:

Privacy Policy

Request a Catalog

Request one of our many catalogs! For an overview of our products request the Product Overview Catalog (POC).

Request Free Catalogs

Sales Contacts

You are looking for a Winco partner near you? Please select the country.