EN 634 Ergostyle® Wing Nuts Plastic, with Brass Tapped Insert, Without Cap

Photo

EN 634 Plastic Ergostyle® Wing Nuts, with Brass Tapped Insert, Without Cap
ELESA original design
code: EWN.

Product description

Information

EN 634 Elesa® original design technopolymer plastic Ergostyle® wing nut.

The slightly concave marks on the ends of the wings help to position the fingers to apply the maximum force when tightening.
Resistant to solvents, oils, grease and other chemical agents.

Specification

Plastic
  • temperature resistant up to 266° F (130° C)
  • glass-fiber reinforced
  • black-gray, matte
    similar RAL 7021

Tapped insert
Brass


RoHS compliant

Technical drawing

Hide technical drawing
EN 634 Plastic Ergostyle® Wing Nuts, with Brass Tapped Insert, Without Cap sketch

Part Options / Table

Type

Dwith threaded through bore
Show / Hide columns

Metric

Dimensions in: Inch | Metric
d1d2
Thread
d3d4d5bh1h2h3h4
1.89M 5M 6M 8.53.33.39.28.94.22.47.87
2.17M 6M 8-.63.41.47.311.10.26.71.98
2.48M 8M 10-.75.41.55.351.26.30.791.14
2.76M 8M 10-.79.51.59.391.42.31.791.26

Build & Price

Handle diameter d1
Thread d2
Type

Selected Part

Total (net)
$2.72
In stock: 0
Confirmed within 1 business day
Please note our quantity discounts.
MinMaxPrice
199$2.72
100249$2.49
250499$2.27
≥ 500$2.04
Weight: 0.020 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

Quick Download

To download CAD data without creating an account, please enter your e-mail address. Max of 3 CAD downloads per day unless you create an account.

Please enter the code you can find in the picture.



Save as favorites

Please enter the code you can find in the picture.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time:800-877-8351

Special Requests | Contact our sales team

This could also be interesting...