EN 640 Ergostyle® Small Wing Nuts Technopolymer Plastic, with Brass Tapped Insert

Photo

EN 640 Technopolymer Plastic Ergostyle® Small Wing Nuts, with Brass Tapped Insert Type: D - with threaded through bore
ELESA original design
code: CWN./CWN.FP
Type: D - with threaded through bore
EN 640 Technopolymer Plastic Ergostyle® Small Wing Nuts, with Brass Tapped Insert Type: D - with threaded through bore EN 640 Technopolymer Plastic Ergostyle® Small Wing Nuts, with Brass Tapped Insert Type: E - with threaded blind bore

Product description

Information

EN 640 Elesa® original design technopolymer plastic Ergostyle® small wing nuts.

The slightly concave marks on the ends of the wings help to position the fingers to apply the maximum force when tightening.

Resistant to solvents, oils, grease and other chemical agents.

Specification

Plastic
  • special glass fiber reinforced
  • temperature resistant up to 266° F (130° C)
  • black, matte finish

Tapped insert
  • Brass
  • molded-in

RoHS compliant

Technical drawing

Hide technical drawing
EN 640 Technopolymer Plastic Ergostyle® Small Wing Nuts, with Brass Tapped Insert sketch

Part Options / Table

Type

Ewith threaded blind bore
Dwith threaded through bore
Show / Hide columns

Metric

Dimensions in: Inch | Metric
d1d2
Type E
Thread

Type D

Threaded Through
d3d4bh1h2t1
min.
t2
1.26M 5-.47.31.24.65.14.24-
1.26M 6M 6.47.31.24.65.14.31.47
1.57M 6-.53.37.26.83.18.47-
1.57M 8M 8.53.37.26.83.18.51.63

Build & Price

Handle diameter d1
Thread d2
Type


Selected Part

Total USD (net)
$1.94
In stock: 0
Call / Email for Delivery Time
Please note our quantity discounts (USD).
MinMaxPrice
199$1.94
100249$1.78
250499$1.62
≥ 500$1.45
Weight: 0.011 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

Quick Download

To download CAD data without creating an account, please enter your e-mail address. Max of 3 CAD downloads per day unless you create an account.

Please enter the code you can find in the picture.



Save as Favorites

Please enter the code you can find in the picture.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time:800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

JW Winco - Contact

United States
E-Mail: sales@jwwinco.com
Phone: 800-877-8351
Fax: 800-472-0670
Hours M-F 7:30 AM - 5:00 PM CT

Request Callback:

Privacy Policy

Request a Catalog

Request one of our many catalogs! For an overview of our products request the Product Overview Catalog (POC).

Request Free Catalogs

Sales Contacts

You are looking for a Winco partner near you? Please select the country.