FPK Hand Knobs Phenolic / Nylon Plastic, with Brass Tapped Insert

Photo

 FPK Phenolic / Nylon Plastic Hand Knobs, with Brass Tapped Insert

Product description

Information

Hand knobs FPK are a popular choice for light duty finger tightening applications.

Specification

Hand knob d1 = 1.50 / 2.00 / 3.00”
Phenolic plastic

  • Temperature resistant up to 300 °F (149 °C)
  • Black, shiny finish

Hand knob d1 = 1.25”
Nylon plastic

  • Temperature resistant up to 200 °F (93 °C)
  • Black, shiny finish

Tapped insert
Brass


RoHS

On request

Additional thread sizes

Technical drawing

3D
Hide technical drawing
 FPK Phenolic / Nylon Plastic Hand Knobs, with Brass Tapped Insert sketch

Part Options / Table

Show / Hide columns

Inch

Dimensions in: Inch (change to Metric)
d1d2d3ht
1.2510 x 321/4 x 20-0.500.880.38
1.501/4 x 20--0.631.000.38
1.505/16 x 183/8 x 16-0.631.000.50
2.001/4 x 205/16 x 183/8 x 160.881.000.50
3.005/16 x 18--0.881.130.50

Build & Price

3D Product Configurator
Handle diameter d1
Thread d2

Selected Part

Total US Dollars (net)
$3.10
In Stock: 439
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
199$3.10
100249$2.84
250499$2.58
≥ 500$2.32
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: -
If the weight is not listed, please contact our Sales Department for more information.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

This could also be interesting...