GB1 Wing Nuts Nylon Plastic, with Tapped Insert

Photo

GB1 Nylon Plastic Wing Nuts with Tapped Insert

Product description

Specification

Wing body
  • temperature resistant up to 230° F (110° C)
  • matte black
  • glass filled nylon plastic

Tapped insert
  • Brass
  • molded-in

RoHS compliant

Technical drawing

Hide technical drawing
GB1 Nylon Plastic Wing Nuts with Tapped Insert sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch | Metric
d1d2
Thread
bh1h2
1.18M 4M 5M 6M 8.51.59.16.35

Build & Price

Handle diameter d1
Thread d2

Selected Part

Total USD (net)
$1.21
In stock: 24
In stock
Please note our quantity discounts (USD).
MinMaxPrice
199$1.21
100249$1.11
250499$1.01
≥ 500$0.90
Weight: 0.011 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

Quick Download

To download CAD data without creating an account, please enter your e-mail address. Max of 3 CAD downloads per day unless you create an account.
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
This could also be interesting...