GB Wing Nuts Nylon Plastic, with Tapped Insert

Photo

GB Nylon Plastic Wing Nuts, with Tapped Insert

Product description

Specification

Nylon plastic
  • temperature resistant up to 230° F (110° C)
  • glass filled
  • matte black

Tapped insert
  • Brass
  • molded-in

RoHS compliant

Technical drawing

Hide technical drawing
GB Nylon Plastic Wing Nuts, with Tapped Insert sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch | Metric
d1
±0.02
d2
Thread
bh1h2h3t
1.34M 6M 8.55.71.16.01.35
1.85M 6M 8.67.79.16.01.51

Build & Price

d1
Thread d2

Selected Part

Total (net)
$1.05
In stock: 410
In stock
Please note our quantity discounts.
MinMaxPrice
199$1.05
100249$0.96
250499$0.88
≥ 500$0.79
Weight: 0.011 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

Quick Download

To download CAD data without creating an account, please enter your e-mail address. Max of 3 CAD downloads per day unless you create an account.