GN 3663 Torque Limiting Knurled Knob Screws Aluminum, with Steel Threaded Stud

Photo

GN 3663 Aluminum Torque Limiting Knurled Screw, with Steel Threaded Stud

Product description

Information

GN 3663 torque limiting knobs are used when manually applied torque is to be limited.

When turned clockwise, the torque mechanical system of the knurled knob triggers an "over-engagement" as soon as the specified torque is reached. When tightening, this insures that maximum permissible torque is not exceeded. When turned counter-clockwise, loosening the knob mechanism, the mechanical system locks so that the torque is not limited. Torque necessary for release will always be transmitted properly.

After removal of cover and loosening of the countersunk screw, insert with threaded stud can be dismantled.

Specification

Knob body
  • Aluminum
  • Black anodized

Torque mechanism
  • Steel
  • Hardened

Other components
  • Steel
  • Blackened

Cover cap
  • Plastic
  • Light gray
  • Matte finish

RoHS compliant

On request

Inch size threads and bores
Other torques
Torque limiting turning counter clockwise or turning counter clockwise and clockwise

Technical drawing

Hide technical drawing
GN 3663 Aluminum Torque Limiting Knurled Screw, with Steel Threaded Stud sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch | Metric
d1d4
Thread
l
Stud Length
d5d6h1h2Torque ±10 %
in Nm
1.06M 4.47.63.79.981.26.39.751.38.370.711.5
1.06M 5.47.63.79.981.26.39.751.38.370.711.5
1.34M 5.47.63.79.981.26.39.831.48.3711.52.2
1.34M 6.47.63.79.981.26.39.831.48.3711.52.2
1.65M 8.63.79.981.261.57.531.061.71.4522.53.2
1.65M 10.79.981.261.571.97.531.061.71.4522.53.2
2.05M 10.981.261.571.972.48.751.262.13.612.534
2.05M 12.981.261.571.972.48.751.262.13.612.534
2.44M 10.981.261.571.972.48.751.302.13.61345.5
2.44M 12.981.261.571.972.48.751.302.13.61345.5

Build & Price

d1
Thread d4
Stud Length l
Torque

Selected Part

Total USD (net)
$58.37
In stock: 0
Call / Email for Delivery Time
Please note our quantity discounts (USD).
MinMaxPrice
199$58.37
100249$53.51
250499$48.65
≥ 500$43.78
Weight: -
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

Quick Download

To download CAD data without creating an account, please enter your e-mail address. Max of 3 CAD downloads per day unless you create an account.

Please enter the code you can find in the picture.



Save as Favorites

Please enter the code you can find in the picture.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time:800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

JW Winco - Contact

United States
E-Mail: sales@jwwinco.com
Phone: 800-877-8351
Fax: 800-472-0670
Hours M-F 7:30 AM - 5:00 PM CT

Request Callback:

Privacy Policy

Request a Catalog

Request one of our many catalogs! For an overview of our products request the Product Overview Catalog (POC).

Request Free Catalogs

Sales Contacts

You are looking for a Winco partner near you? Please select the country.