GN 421 Hollow Knurled Knobs Nylon Plastic, With Zinc Plated Steel Threaded Stud

Photo

GN 421 Nylon Plastic, Hollow Knurled Knobs, With Zinc Plated Steel Threaded Stud

Product description

Information

On clamping operations, the partially protruding steel hub prevents chipping of the plastic.

Maximum heat resistance of nylon plastic is 230 °F (110 °C).

Specification

Plastic
black, smooth, glossy finish

Threaded stud
Steel,
zinc plated, blue passivated, molded-in


RoHS compliant

On request

For certain minimum quantities, other colors

Technical drawing

Hide technical drawing
GN 421 Nylon Plastic, Hollow Knurled Knobs, With Zinc Plated Steel Threaded Stud sketch

Part Options / Table

Show / Hide columns

Inch

Dimensions in: Inch (change to Metric)
d1
Thread
Length ld2d3d4hk
10 x 32.375.50.75.38.47.75.54.31
1/4 x 20.50.751.00.47.55.94.65.37
5/16 x 18.50.751.00.55.631.18.77.43
Show / Hide columns

Metric

Dimensions in: Inch | Metric
d1
Thread
Length ld2d3d4hk
M 4.39.59.791.18-.35.47.75.55.31
M 5.39.59.79.98-.35.47.75.55.31
M 6.39.63.79.981.18.47.55.94.65.37
M 8.63.79.981.181.57.55.631.18.77.43
M 10.79.981.181.57-.63.711.42.89.49

Build & Price

Thread d1

Inch


Metric


Length l

Selected Part

Price
Call / Email For Price & Availability
In stock: 0
Confirmed within 1 business day
Please note our quantity discounts.
No price breaks available.
Weight: 0.008 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

Quick Download

To download CAD data without creating an account, please enter your e-mail address. Max of 3 CAD downloads per day unless you create an account.

Please enter the code you can find in the picture.



Save as favorites

Please enter the code you can find in the picture.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time:800-877-8351

Special Requests | Contact our sales team

This could also be interesting...