GN 421.10 Hollow Knurled Knobs Technopolymer Plastic, with Stainless Steel Threaded Stud, with Brass or Plastic Tip

Photo

GN 421.10 Technopolymer Plastic Hollow Knurled Knobs, with Stainless Steel Threaded Stud, with Brass or Plastic Tip Material of the pivot: MS - Brass
Material of the pivot: MS - Brass
GN 421.10 Technopolymer Plastic Hollow Knurled Knobs, with Stainless Steel Threaded Stud, with Brass or Plastic Tip Material of the pivot: MS - Brass GN 421.10 Technopolymer Plastic Hollow Knurled Knobs, with Stainless Steel Threaded Stud, with Brass or Plastic Tip Material of the pivot: KU - Plastic Housing and Stainless Ball

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Information

GN 421.10 hollow knurled knobs with tips in brass or plastic are used in applications where marks and damage on the workpiece are unacceptable.
In clamping applications, the partially protruding steel hub of the knob prevents chipping of the plastic.

Specification

Plastic
Technoplymer (Polyamide PA)
  • black, smooth glossy finish

Threaded stud
Stainless Steel
AISI 304 Cu, European Standard No. 1.4567

Pivot
  • BrassMS
  • Plastic Housing and Stainless BallKU



RoHS compliant

Technical drawing

Hide technical drawing
GN 421.10 Technopolymer Plastic Hollow Knurled Knobs, with Stainless Steel Threaded Stud, with Brass or Plastic Tip sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch | Metric
d1
Thread
l1 Nominal lengthl2
MS-Pin

KU-Pin
d2
MS-Pin

KU-Pin
d3d4d5hk
M 5.39.59.79.98-.02.04.12.12.75.35.47.55.31
M 6.39.63.79.981.18.04.05.16.14.94.47.55.65.37
M 8.79.981.181.57-.06.06.24.201.18.55.63.77.43
M 10.79.981.181.772.17.08.07.31.261.42.63.71.89.49

Build & Price

Thread d1
Thread length l1
Material of the pivot


Selected Part

Total (net)
$2.59
In stock: 0
Confirmed within 1 business day
Please note our quantity discounts.
MinMaxPrice
199$2.59
100249$2.38
250499$2.16
≥ 500$1.94
Weight: 0.008 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

Quick Download

To download CAD data without creating an account, please enter your e-mail address. Max of 3 CAD downloads per day unless you create an account.

Please enter the code you can find in the picture.



Save as favorites

Please enter the code you can find in the picture.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time:800-877-8351

Special Requests | Contact our sales team

This could also be interesting...