GN 421.11 Hollow Knurled Knobs Technopolymer Plastic, with Stainless Steel Threaded Stud, with Ball End

Photo

GN 421.11 Technopolymer Plastic Hollow Knurled Knobs, with Stainless Steel Threaded Stud, with Ball End

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Information

GN 421.11 knurled screws have a ball pin whose diameter is smaller than the core diameter of the thread.

The movable thrust pad is easily clipped on and taken off.

The thrust pads are supplied disassembled.

Specification

Knurled thumb screw GN 421
Plastic
black, smooth, glossy finish

Threaded stud
Stainless Steel, European Standard No. 1.4305 (AISI 303)

Thrust pad
Plastic
Technopolymer (Polyacetal POM)
  • temperature resistant up to 176° F (80° C)
  • black, matte



RoHS compliant

Technical drawing

Hide technical drawing
GN 421.11 Technopolymer Plastic Hollow Knurled Knobs, with Stainless Steel Threaded Stud, with Ball End  sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch | Metric
d1
Thread
l1d3d4d5d6hkl2
M 6.981.381.77.94.47.55.18.65.37.20
M 81.181.571.971.18.55.63.24.77.43.24
M 101.381.772.171.42.63.71.31.89.49.29

Build & Price

Thread d1
Length l1

Selected Part

Total USD (net)
$1.81
In stock: 0
Call / Email for Delivery Time
Please note our quantity discounts (USD).
MinMaxPrice
199$1.81
100249$1.66
250499$1.51
≥ 500$1.36
Weight: 0.017 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

Quick Download

To download CAD data without creating an account, please enter your e-mail address. Max of 3 CAD downloads per day unless you create an account.

Please enter the code you can find in the picture.



Save as Favorites

Please enter the code you can find in the picture.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time:800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

JW Winco - Contact

United States
E-Mail: sales@jwwinco.com
Phone: 800-877-8351
Fax: 800-472-0670
Hours M-F 7:30 AM - 5:00 PM CT

Request Callback:

Privacy Policy

Request a Catalog

Request one of our many catalogs! For an overview of our products request the Product Overview Catalog (POC).

Request Free Catalogs

Sales Contacts

You are looking for a Winco partner near you? Please select the country.