GN 6336.10 Star Knobs Nylon Plastic, with Stainless Steel Threaded Stud, with Brass or Nylon Tip

Photo

GN 6336.10 Nylon Plastic, Star Knobs, with Stainless Steel Threaded Stud, with Brass or Nylon Tip  Material of the trust pad: MS - Brass
Material of the trust pad: MS - Brass
GN 6336.10 Nylon Plastic, Star Knobs, with Stainless Steel Threaded Stud, with Brass or Nylon Tip  Material of the trust pad: MS - Brass GN 6336.10 Nylon Plastic, Star Knobs, with Stainless Steel Threaded Stud, with Brass or Nylon Tip  Material of the trust pad: KU - Plastic  (Polyacetal POM)

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Information

GN 6336.10 nylon plastic Star Knobs with stainless steel studs are an excellent choice for corrosion-free applications.

The brass or plastic tip on the stud prevents indentations or other damage from occurring.

Specification

Star Knobs DIN 6336
  • Plastic
  • Technopolymer (Polyamide PA)
  • temperature resistant up to 230° F (110° C)
  • black, matte

Threaded stud
Stainless Steel, European Standard No. 1.4567 (AISI 304 Cu)

Tip
  • BrassMS
  • Plastic (Polyacetal POM)KU



RoHS compliant

Technical drawing

Technical drawing ausblenden
GN 6336.10 Nylon Plastic, Star Knobs, with Stainless Steel Threaded Stud, with Brass or Nylon Tip  sketch

Article options / Table

Show / Hide columns

Metric

Dimensions in: Inch | Metric
d1d2
Thread
l1
Stud length
l2
MS-pad

KU-pad
d3
MS-pad

KU-pad
d4h1h2
.98M 5.39.59.79.98-.02.04.12.12.47.63.31
1.26M 6.39.63.79.981.18.04.05.16.14.55.79.39
1.57M 8.79.981.181.571.97.06.06.24.20.71.98.51
1.97M 10.79.981.181.772.17.08.07.31.26.871.26.67

Build & Price

Handle diameter d1
Thread d2
Length l1
Material of the trust pad


Selected Part

Total (net)
$3.26
In stock: 28
In stock
Please note our quantity discounts.
MinMaxPrice
199$3.26
100249$2.99
250499$2.72
≥ 500$2.44
Weight: -
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

Quick Download

To download CAD-data without creating an account please enter your Email-address. Max of 3 CAD downloads pre day unless you create an account.

Please enter the code you can find in the picture.



Save as favorites

Please enter the code you can find in the picture.

Need Help?

Our service team is available from Monday to Friday between 8:00 AM and 5:00 PM Central Time:800-877-8351

Special Requests | Contact our sales team

This could also be interesting...