GN 834 Wing Nuts Stainless Steel, Tapped and Tapped Through Versions

Photo

GN 834 Stainless Steel, Wing Nuts, Tapped and Tapped Through Versions Type: D - with threaded through bore
Type: D - with threaded through bore
GN 834 Stainless Steel, Wing Nuts, Tapped and Tapped Through Versions Type: D - with threaded through bore GN 834 Stainless Steel, Wing Nuts, Tapped and Tapped Through Versions Type: E - with threaded blind bore

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Information

Ridges on wings permit better grip.

Specification

Stainless steel
  • Precision cast
  • European standard 1.4308 AISI CF-8
  • Matte surface (ground)MT

RoHS compliant

On request

Any quantity of the blank version can be tapped or reamed in inch or metric size

Technical drawing

Hide technical drawing
GN 834 Stainless Steel, Wing Nuts, Tapped and Tapped Through Versions sketch

Part Options / Table

Form

Ewith threaded blind bore
Dwith threaded through bore
Show / Hide columns

Inch

Dimensions in: Inch (change to Metric)
d1d2
Thread
d3d4bh1h2t1 min.t2
1.811/4 x 20.51-.24.89.24.47.39
1.815/16 x 18.51-.24.89.24.59.51
2.285/16 x 18.63-.281.04.28.59.51
2.283/8 x 16.63-.281.04.28.71.63
Show / Hide columns

Metric

Dimensions in: Inch | Metric
d1d2
Thread
d3d4bh1h2t1 min.t2
1.81M 6.51.26.24.89.24.47.39
1.81M 8.51.33.24.89.24.59.51
2.28M 8.63.33.281.04.28.59.51
2.28M 10.63.41.281.04.28.71.63

Build & Price

Handle diameter d1
Thread d2

Inch


Metric


Type


Finish

Selected Part

Total USD (net)
$9.73
In stock: 63
In stock
Please note our quantity discounts (USD).
MinMaxPrice
199$9.73
100249$8.92
250499$8.11
≥ 500$7.29
Weight: -
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

Quick Download

To download CAD data without creating an account, please enter your e-mail address. Max of 3 CAD downloads per day unless you create an account.

Please enter the code you can find in the picture.



Save as Favorites

Please enter the code you can find in the picture.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time:800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

JW Winco - Contact

United States
E-Mail: sales@jwwinco.com
Phone: 800-877-8351
Fax: 800-472-0670
Hours M-F 7:30 AM - 5:00 PM CT

Request Callback:

Privacy Policy

Request a Catalog

Request one of our many catalogs! For an overview of our products request the Product Overview Catalog (POC).

Request Free Catalogs

Sales Contacts

You are looking for a Winco partner near you? Please select the country.