CKSQ Quick Release Hand Knobs Aluminum, with Tapped Through Bore

Photo

Product description

Information

CKSQ quick release hand knobs are used in such applications where the knob has to be completely removed after the releasing operation and mounted again rapidly for re-clamping.

The knob is tilted over the threaded spindle. When in position, the knob is brought into a straight position for mating of the two threads on the insert and spindle. The knob will then have to be turned only by a fraction of a rotation to achieve clamping.

Lightweight yet a good choice for medium-duty clamping applications.

Specification

Solid aluminum extrusion 6063-T5,
etched and clear anodized finish

Quick Release Hand Knob
See CKS Hand Knob for non quick release version

RoHS compliant

On request

Metric sizes

Technical drawing

3D
Hide technical drawing
CKSQ Aluminum Quick Release Hand Knobs, with Tapped Through Bore sketch

Part Options / Table

Show / Hide columns

Inch

Dimensions in: Inch (change to Metric)
d1d2
Thread
d3h1h2
1.001/4 x 200.500.880.50
1.505/16 x 180.630.880.38
2.003/8 x 160.811.000.50
2.501/2 x 131.001.130.56

Build & Price

3D Product Configurator
Handle diameter d1
Thread d2

Selected Part

Total US Dollars (net)
$7.09
In stock: 313
In stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
199$7.09
100249$6.50
250499$5.91
≥ 500$5.32
Prop 65: -
Please contact our Sales Department for more information: 800-877-8351
RoHS: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Weight: -
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code you can find in the picture.



Save as Favorites

Please enter the code you can find in the picture.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

JW Winco - Contact

United States
E-Mail: sales@jwwinco.com
Phone: +1-800-877-8351
Fax : +1-800-472-0670
Hours M-F 7:30 AM - 5:00 PM CT

Request Callback:

Privacy Policy

Request a Catalog

Request one of our many catalogs! For an overview of our products request the Product Overview Catalog (POC).

Request Free Catalogs

Sales Contacts

You are looking for a Winco partner near you? Please select the country.