KRSK Knurled Rim Clamping Knobs Steel or Stainless Steel, with Tapped Through Hole

Technical drawing

Hide technical drawing
KRSK Steel or Stainless Steel Knurled Knobs, with Tapped Through Hole sketch

Part Options / Table

Material

STSteel
NIStainless steel

Type

Dwith threaded through bore
Show / Hide columns

Inch

Dimensions in: Inch (change to Metric)
d1d2
Thread
d3hk
.7510 x 241/4 x 20.50.63.25
1.001/4 x 205/16 x 18.63.75.25
1.505/16 x 183/8 x 16.751.00.31
2.003/8 x 161/2 x 131.001.13.38
2.501/2 x 135/8 x 111.501.50.56
3.005/8 x 113/4 x 101.751.75.63

Build & Price

d1
Thread d2
Form

Material


Selected Part

Total (net)
$2.44
In stock: 618
In stock
Please note our quantity discounts.
MinMaxPrice
199$2.44
100249$2.24
250499$2.04
≥ 500$1.83
Weight: 0.043 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

Quick Download

To download CAD data without creating an account, please enter your e-mail address. Max of 3 CAD downloads per day unless you create an account.