KRSK Knurled Rim Knobs Steel or Stainless Steel, with threaded stud

Photo

KRSK Steel or Stainless Steel Knurled Knobs, with threaded stud

Product description

Information

KRSK knobs are used for applications which require higher durability than plastic or aluminum, yet appearance is essential.

Specification

Stainless steel
  • AISI 303, European Standard No. 14305
  • natural finish

Steel
  • black oxide finish

Machined from solid bar
  • Knurled head for non-slip grip

Stud assembled to knob body and held by spring pin.

RoHS compliant

On request

Special stud lengths and stud variations (only for steel version)

Technical drawing

Hide technical drawing
KRSK Steel or Stainless Steel Knurled Knobs, with threaded stud sketch

Part Options / Table

Material

STSteel
NIStainless steel
Show / Hide columns

Inch

Dimensions in: Inch (change to Metric)
d1d2
Thread
l
Stud Length
d3hk
.7510 x 24.501.00.50.63.25
.751/4 x 20.751.25.50.63.25
1.001/4 x 201.75-.63.75.25
1.005/16 x 181.753.00.63.75.25
1.505/16 x 181.753.00.751.00.31
1.503/8 x 161.753.00.751.00.31
2.003/8 x 161.753.001.001.13.38
2.001/2 x 131.75-1.001.13.38
2.501/2 x 131.753.001.501.50.56
2.505/8 x 111.75-1.501.50.56

Build & Price

Diameter d1
Thread d2
Stud length l
Material


Selected Part

Total (net)
$3.40
In stock: 31
In stock
Please note our quantity discounts.
MinMaxPrice
199$3.40
100249$3.12
250499$2.84
≥ 500$2.55
Weight: 0.056 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

Quick Download

To download CAD data without creating an account, please enter your e-mail address. Max of 3 CAD downloads per day unless you create an account.

Please enter the code you can find in the picture.



Save as favorites

Please enter the code you can find in the picture.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time:800-877-8351

Special Requests | Contact our sales team