KRSK Knurled Rim Knobs Steel or Stainless Steel, with Tapped or Blind Bore

Photo

KRSK Steel or Stainless Steel Knurled Knobs, with Tapped or Blind Bore

Product description

Information

KRSK knobs are used for applications which require higher durability than plastic or aluminum, yet appearance is essential.

Specification

Stainless steel
  • AISI 303, European Standard No. 14305
  • natural finish

Steel
  • black oxide finish

Machined from solid bar
  • Knurled head for non-slip grip

RoHS compliant

Technical drawing

Hide technical drawing
KRSK Steel or Stainless Steel Knurled Knobs, with Tapped or Blind Bore sketch

Part Options / Table

Type

CWith plain blind bore, tol. H7
EWith tapped blind bore
Show / Hide columns

Inch

Dimensions in: Inch (change to Metric)
d1d2
Thread
d3 +0.001/-0.003
Blind Bore
d4
Min. Depth
hkt
.7510 x 241/4 x 20B 3/16B 1/4.50.63.25.38
1.001/4 x 205/16 x 18B 1/4B 5/16.63.75.25.50
1.505/16 x 183/8 x 16B 5/16B 3/8.751.00.31.63
2.003/8 x 161/2 x 13B 3/8B 1/21.001.13.38.63
2.501/2 x 135/8 x 11B 1/2B 5/81.501.50.56.75
3.005/8 x 113/4 x 10B 5/8B 3/41.751.75.631.00

Build & Price

d1
Thread d2
Bore d3
Form


Material


Selected Part

Total USD (net)
$2.17
In stock: 202
In stock
Please note our quantity discounts (USD).
MinMaxPrice
199$2.17
100249$1.99
250499$1.81
≥ 500$1.63
Weight: 0.050 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

Quick Download

To download CAD data without creating an account, please enter your e-mail address. Max of 3 CAD downloads per day unless you create an account.