EN 464.12 Knurled Thumb Screws Plastic, High Type, with Movable Thrust Pad

Knurled Thumb Screws EN 464.12: Plastic, High Type, with Movable Thrust Pad
Original design DT.464-SV

Product description

Knurled thumb screws EN 464.12 with ball thrust point can be combined with various thrust pads. They ensure a larger contact surface during clamping and protect surfaces from damage.

The ball thrust point, in combination with the thrust pad, forms a ball joint that adapts to uneven clamping surfaces and prevents the rotational movement from being transferred to the clamping surface during clamping.

The thrust pads can be ordered separately and are easy to assemble and disassemble.

For manufacturing reasons, the ball thrust point has a hole on its face side.

Specification

Knurled Screw
Plastic, polyamide (PA-HP)

  • Glass fiber reinforced
  • Operating temperature
    −22 °F to 212 °F (-30 °C to +100 °C)
  • BlackSWSW, similar to RAL 9005, matte finish

Thrust pad GN 631
Plastic, polyacetal (POM)

  • Operating temperature up to 176 °F (+80 °C)
  • Black, matt finish

RoHS

On request

  • GrayGRGR, similar to RAL 7040, matte finish
Hide technical drawing
EN 464.12 Plastic Knurled Thumb Screws, High Type, with Movable Thrust Pad sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1l1d5d2d3d4hkl2Max. tightening torque
in Nm
M 60.981.380.590.940.470.180.590.200.301
M 60.981.380.710.940.470.180.590.200.361
M 60.981.380.830.940.470.180.590.200.391
M 60.981.380.98*0.940.470.180.590.200.411
M 60.981.381.26*0.940.470.180.590.200.431
M 81.181.380.59*1.180.630.240.710.240.302.5
M 81.181.380.711.180.630.240.710.240.362.5
M 81.181.380.831.180.630.240.710.240.392.5
M 81.181.380.981.180.630.240.710.240.412.5
M 81.181.381.261.180.630.240.710.240.432.5
M 81.181.381.571.180.630.240.710.240.512.5
* only available in black

Build & Price

Thread d1
Length l1
Diameter d5
Color
Black
Thread d1
Length l1
Diameter d5
Color
Black

Selected Part

Total (net)
US$3.11
Call / Email for Delivery Time
Save as Favorites
Recommend a product
Please note our quantity discounts (US Dollars).
MinMaxPrice
19US$3.11
10249US$2.99
250499US$2.83
≥ 500US$2.54
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.015 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351

CAD Download

CAD Download Tutorial

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

EN 464.12-M6-25-15-SWEN 464.12-M6-35-15-SWEN 464.12-M6-25-18-SWEN 464.12-M6-35-18-SWEN 464.12-M6-25-21-SWEN 464.12-M6-35-21-SWEN 464.12-M6-25-25-SWEN 464.12-M6-35-25-SWEN 464.12-M6-25-32-SWEN 464.12-M6-35-32-SWEN 464.12-M8-30-15-SWEN 464.12-M8-35-15-SWEN 464.12-M8-30-18-SWEN 464.12-M8-35-18-SWEN 464.12-M8-30-21-SWEN 464.12-M8-35-21-SWEN 464.12-M8-30-25-SWEN 464.12-M8-35-25-SWEN 464.12-M8-30-32-SWEN 464.12-M8-35-32-SWEN 464.12-M8-30-40-SWEN 464.12-M8-35-40-SW

Your Contact

You are looking for a Winco partner near you?

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback