EN 464.9 Knurled Thumb Screws Plastic, High Type, with / without Internal Hex

Knurled Thumb Screws EN 464.9: Plastic, High Type, with / without Internal Hex
Original design DT.464 / DT.464-EH
Identification no.: 2 - With internal hex
Color: SW - Black

Product description

Knurled thumb screws EN 464.9 are made of plastic, making them lightweight, resistant to corrosion and electrically insulating. They can be used for performing tool-free adjustments or clamping operations on fixtures and mechanisms.

The version with identification no. 2 features an internal hex on the face side for use as a drive.

For manufacturing reasons, the pivot has a hole on its face side.

Specification

Plastic, polyamide (PA-HP)

  • Glass fiber reinforced
  • Operating temperature
    -22 °F to 212 °F (-30 °C to +100 °C)
  • BlackSWSW, similar to RAL 9005, matte finish

RoHS

On request

  • GrayGRGR, similar to RAL 7040, matte finish
Hide technical drawing
EN 464.9 Plastic Knurled Thumb Screws, High Type, with / without Internal Hex sketch

Part Options / Table

Identification no.

1Without internal hex
2With internal hex
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1Length ld2d3hkA/FMax. tightening torque
in Nm
M 40.310.470.630.79-0.630.310.370.1440.5
M 50.310.470.630.790.980.790.390.450.1640.8
M 60.470.630.790.981.180.940.470.590.2051
M 80.590.790.981.18-1.180.630.710.2462.5

Build & Price

Thread d1
Length l
Identification no.


Color
Black
Thread d1
Length l
Identification no.


Color
Black

Selected Part

Total (net)
US$1.38
Call / Email for Delivery Time
Save as Favorites
Recommend a product
Please note our quantity discounts (US Dollars).
MinMaxPrice
19US$1.38
10249US$1.33
250499US$1.26
≥ 500US$1.13
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.003 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351

CAD Download

CAD Download Tutorial

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

EN 464.9-M4-8-1-SWEN 464.9-M4-8-2-SWEN 464.9-M4-12-1-SWEN 464.9-M4-12-2-SWEN 464.9-M4-16-1-SWEN 464.9-M4-16-2-SWEN 464.9-M4-20-1-SWEN 464.9-M4-20-2-SWEN 464.9-M5-8-1-SWEN 464.9-M5-8-2-SWEN 464.9-M5-12-1-SWEN 464.9-M5-12-2-SWEN 464.9-M5-16-1-SWEN 464.9-M5-16-2-SWEN 464.9-M5-20-1-SWEN 464.9-M5-20-2-SWEN 464.9-M5-25-1-SWEN 464.9-M5-25-2-SWEN 464.9-M6-12-1-SWEN 464.9-M6-12-2-SWEN 464.9-M6-16-1-SWEN 464.9-M6-16-2-SWEN 464.9-M6-20-1-SWEN 464.9-M6-20-2-SWEN 464.9-M6-25-1-SWEN 464.9-M6-25-2-SWEN 464.9-M6-30-1-SWEN 464.9-M6-30-2-SWEN 464.9-M8-15-1-SWEN 464.9-M8-15-2-SWEN 464.9-M8-20-1-SWEN 464.9-M8-20-2-SWEN 464.9-M8-25-1-SWEN 464.9-M8-25-2-SWEN 464.9-M8-30-1-SWEN 464.9-M8-30-2-SW

Your Contact

You are looking for a Winco partner near you?

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback