GN 464.2 Knurled Thumb Screws Steel / Stainless Steel, with Thin Shank for Loss Protection, High Type

Knurled Thumb Screws GN 464.2: Steel / Stainless Steel, with Thin Shank for Loss Protection, High Type
Material / finish: ZB - Zinc plated, blue passivated finish
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Knurled thumb screws GN 464.2 are used, for example, to fasten machine covers. The shank d4 provides simple loss prevention. Instead of a through-hole, this requires a second thread d1, potentially with a corresponding clearance bore d5.

Depending on the design and required clamping thickness a1 ... a3 of the cover, there are a number of assembly options as shown.

Specification

Steel

  • Property class 5
  • Visible face precision turned
  • Zinc plated, blue passivated finishZB

Stainless steelNI AISI 303
Matte shot-blasted finish


RoHS

Hide technical drawing
GN 464.2 Steel / Stainless Steel Knurled Thumb Screws, with Thin Shank for Loss Protection, High Type sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1l1a1
Min. ... max.
in mm
a2
Min. ... max.
in mm
a3
Min. ... max.
in mm
d2d3d4 -0.008d5hkl2l3
M 40.592..44...88...100.630.310.1260.180.370.140.200.08
M 40.674...66...1010...120.630.310.1260.180.370.140.200.08
M 40.756...88...1212...140.630.310.1260.180.370.140.200.08
M 40.838...1010...1414...160.630.310.1260.180.370.140.200.08
M 50.712.5...44...10.510.5...120.790.390.1570.220.450.160.240.10
M 50.794...66...1212...140.790.390.1570.220.450.160.240.10
M 50.876...88...1414...160.790.390.1570.220.450.160.240.10
M 51.028...1212...1616...180.790.390.1570.220.450.160.240.10
M 60.943...66...1313...160.940.470.1890.260.590.200.310.12
M 61.026...88...1616...180.940.470.1890.260.590.200.310.12
M 61.188...1212...1818...220.940.470.1890.260.590.200.310.12
M 61.3412...1616...2222...260.940.470.1890.260.590.200.310.12
M 81.184...88...1616...201.180.630.2560.330.710.240.390.16
M 81.348...1212...2020...241.180.630.2560.330.710.240.390.16
M 81.5012...1616...2424...281.180.630.2560.330.710.240.390.16
M 81.6516...2020...2828...321.180.630.2560.330.710.240.390.16

Build & Price

Thread d1
Length l1
Material / finish
Thread d1
Length l1
Material / finish

Selected Part

Total (net)
US$4.31
Call / Email for Delivery Time
Save as Favorites
Recommend a product
Please note our quantity discounts (US Dollars).
MinMaxPrice
199US$4.31
100249US$3.95
250499US$3.59
≥ 500US$3.23
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.019 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

CAD Download Tutorial About CAD Downloads

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

GN 464.2-M4-15-ZBGN 464.2-M4-15-NIGN 464.2-M4-17-ZBGN 464.2-M4-17-NIGN 464.2-M4-19-ZBGN 464.2-M4-19-NIGN 464.2-M4-21-ZBGN 464.2-M4-21-NIGN 464.2-M5-18-ZBGN 464.2-M5-18-NIGN 464.2-M5-20-ZBGN 464.2-M5-20-NIGN 464.2-M5-22-ZBGN 464.2-M5-22-NIGN 464.2-M5-26-ZBGN 464.2-M5-26-NIGN 464.2-M6-24-ZBGN 464.2-M6-24-NIGN 464.2-M6-26-ZBGN 464.2-M6-26-NIGN 464.2-M6-30-ZBGN 464.2-M6-30-NIGN 464.2-M6-34-ZBGN 464.2-M6-34-NIGN 464.2-M8-30-ZBGN 464.2-M8-30-NIGN 464.2-M8-34-ZBGN 464.2-M8-34-NIGN 464.2-M8-38-ZBGN 464.2-M8-38-NIGN 464.2-M8-42-ZBGN 464.2-M8-42-NI

Your Contact

You are looking for a Winco partner near you?

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback