KRSK Knurled Rim Clamping Knobs Steel or Stainless Steel, with Tapped Through Hole

Photo

Product description

Information

KRSK knurled rim for non-slip grip.

Specification

Stainless steel
  • AISI 303, European Standard No. 14305

Steel
  • 12L 14
  • black oxide finish

Machined from solid bar

RoHS compliant

Technical drawing

Hide technical drawing
KRSK Steel or Stainless Steel Knurled Knobs, with Tapped Through Hole sketch

Part Options / Table

Material

STSteel
NIStainless steel

Type

DWith tapped through bore
Show / Hide columns

Inch

Dimensions in: Inch (change to Metric)
d1d2
Thread
d3hk
.7510 x 241/4 x 20.50.63.25
1.001/4 x 205/16 x 18.63.75.25
1.505/16 x 183/8 x 16.751.00.31
2.003/8 x 161/2 x 131.001.13.38
2.501/2 x 135/8 x 111.501.50.56
3.005/8 x 113/4 x 101.751.75.63

Build & Price

d1
Thread d2
Form

Material


Selected Part

Total USD (net)
$2.17
In stock: 811
In stock
Please note our quantity discounts (USD).
MinMaxPrice
199$2.17
100249$1.99
250499$1.81
≥ 500$1.63
Weight: 0.043 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

Quick Download

To download CAD data without creating an account, please enter your e-mail address. Max of 3 CAD downloads per day unless you create an account.