ZPX Knurled Knobs Nylon Plastic, with Stainless Steel Threaded Stud

Photo

Product description

Information

Specification

Nylon Plastic
  • temperature resistant up to 230° F (110° C)
  • matte black
  • glass filled nylon plastic

Threaded stud
  • Stainless steel, molded-in
  • European standard 1.4301
    (American standard series 304)

RoHS compliant

On request

Custom colors, in certain minimum quantities
Special studs, in certain minimum quantities

Technical drawing

Hide technical drawing
ZPX Nylon Plastic Knurled Knobs, with Stainless Steel Threaded Stud sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch | Metric
d1d2
Thread
l
Length
d3h1h2
.87M 5.39-.59.55.24
1.02M 6.791.18.63.59.24

Build & Price

Handle diameter d1
Thread d2
Length l

Selected Part

Total USD (net)
$1.75
In stock: 0
Call / Email for Delivery Time
Please note our quantity discounts (USD).
MinMaxPrice
199$1.75
100249$1.60
250499$1.46
≥ 500$1.31
Weight: 0.015 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

Quick Download

To download CAD data without creating an account, please enter your e-mail address. Max of 3 CAD downloads per day unless you create an account.