EN 5331 Five-Lobed Knobs Plastic, with Brass Square or Tapped Through Insert, Low Type

Five-Lobed Knobs EN 5331: Plastic, with Brass Square or Tapped Through Insert, Low Type
Original design
code: VCRT-N / VCRT-FP
Type: A - Without cover cap

Product description

These knobs EN 5331 are characterized by their 5 lobes and recessed grips. They not only give them an attractive design, but their shape also allows a high torque to be achieved.

Specification

Five-lobed knob
Plastic, Polyamide (PA)

  • Glass fiber reinforced
  • Black, matte finish

Tapped / square insert
Brass


Color of the cover cap
Plastic, Polyamide (PA)
Black, RAL 9005, matte finish


Operating temperature
-22 °F to 266 °F (-30 °C to +130 °C)


RoHS

Hide technical drawing
EN 5331 Plastic Five-Lobed Knobs, with Brass Square or Tapped Through Insert, Low Type sketch

Part Options / Table

Type

AWithout cover cap
BWith cover cap
Show / Hide columns

Metric

d1d2
Thread
s H9
Square
d3d4 -0.02h1h2l1l2l3 +0.02
1.26M 5M 6V 5V 6--0.670.430.670.040.310.530.26
1.57M 6M 8V 6---0.670.510.670.040.390.570.37
1.97M 8M 10V 6V 7--0.750.630.790.050.390.690.37
2.48M 10M 12V 6V 7V 8-0.890.790.850.050.390.750.37
2.91M 10M 12V 7V 8V 9V 101.040.790.960.080.590.830.53
3.74M 16-V 8V 10--1.260.711.160.180.591.040.53

Build & Price

Handle diameter d1
Thread d2
Square s
Type


Handle diameter d1
Thread d2
Square s
Type


Selected Part

Total (net)
US$4.08
In Stock: 6
In Stock
Save as Favorites
Recommend a product
Please note our quantity discounts (US Dollars).
MinMaxPrice
19US$4.08
10249US$3.93
250499US$3.71
≥ 500US$3.34
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.039 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

CAD Download Tutorial About CAD Downloads

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

EN 5331-32-M5-AEN 5331-32-M5-BEN 5331-32-M6-AEN 5331-32-M6-BEN 5331-32-V5-AEN 5331-32-V5-BEN 5331-32-V6-AEN 5331-32-V6-BEN 5331-40-V6-AEN 5331-40-V6-BEN 5331-40-M6-AEN 5331-40-M6-BEN 5331-40-M8-AEN 5331-40-M8-BEN 5331-50-V6-AEN 5331-50-V6-BEN 5331-50-V7-AEN 5331-50-V7-BEN 5331-50-M8-AEN 5331-50-M8-BEN 5331-50-M10-AEN 5331-50-M10-BEN 5331-63-V6-AEN 5331-63-V6-BEN 5331-63-V7-AEN 5331-63-V7-BEN 5331-63-V8-AEN 5331-63-V8-BEN 5331-63-M10-AEN 5331-63-M10-BEN 5331-63-M12-AEN 5331-63-M12-BEN 5331-74-V7-AEN 5331-74-V7-BEN 5331-74-V8-AEN 5331-74-V8-BEN 5331-74-V9-AEN 5331-74-V9-BEN 5331-74-V10-AEN 5331-74-V10-BEN 5331-74-M10-AEN 5331-74-M10-BEN 5331-74-M12-AEN 5331-74-M12-BEN 5331-95-M16-AEN 5331-95-M16-BEN 5331-95-V8-AEN 5331-95-V8-BEN 5331-95-V10-AEN 5331-95-V10-B

Your Contact

You are looking for a Winco partner near you?

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback