FKBH Fluted Star Knobs Polypropylene Plastic, with Brass Tapped Insert

Photo

Product description

Information

FKBH fluted star knobs are an economical choice for light duty clamping or securing applications.

Specification

Fluted star knob
Polypropylene plastic
  • Temperature resistant up to 150 °F (66 °C)
  • Black, textured finish

Tapped Insert
  • Brass, molded-in
  • Steel, zinc plated (thread d2=1/2x13)

RoHS compliant

On request

Additional thread sizes

Technical drawing

3D
Hide technical drawing
FKBH Polypropylene Plastic Fluted Star Knobs, with Brass Tapped Insert  sketch

Part Options / Table

Show / Hide columns

Inch

Dimensions in: Inch (change to Metric)
d1d2
Thread
d3h1h2t
1.381/4 x 205/16 x 180.690.860.410.50
1.755/16 x 183/8 x 161.061.220.660.50
2.385/16 x 18-0.751.340.630.50
2.383/8 x 16-0.751.340.560.50
2.381/2 x 13*-1.251.340.560.56
*This size has a zinc plated steel tapped insert

Build & Price

3D Product Configurator
Handle diameter d1
Thread d2

Selected Part

Total US Dollars (net)
$1.95
In stock: 174
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
199$1.95
100249$1.79
250499$1.63
≥ 500$1.46
Prop 65: -
Please contact our Sales Department for more information: 800-877-8351
RoHS: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Weight: -
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code you can find in the picture.



About CAD Downloads
Save as Favorites

Please enter the code you can find in the picture.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

JW Winco - Contact

United States
E-Mail: sales@jwwinco.com
Phone: +1-800-877-8351

Hours M-F 7:30 AM - 5:00 PM CT

Request Callback:

Privacy Policy

Request a Catalog

Request one of our many catalogs! For an overview of our products request the Product Overview Catalog (POC).

Request Free Catalogs

Sales Contacts

You are looking for a Winco partner near you? Please select the country.