FKZS Fluted Star Knobs Polypropylene Plastic, with Threaded Stud

Photo

Product description

Information

Textured fluted Star Knobs have unique and comfortable grip.

Maximum heat resistance of polypropylene plastic is 66° C (150° F).
Approximate melting point is 150° C (300° F).

Specification

Polypropylene plastic
  • black textured

Threaded stud
  • steel, zinc plated
  • molded in

Stud length
allow length tolerance variation of +/-1/16"

RoHS compliant

On request

Additional thread sizes and stud

Technical drawing

Hide technical drawing
FKZS Polypropylene Plastic Fluted Star Knobs, with Threaded Stud sketch

Part Options / Table

Show / Hide columns

Inch

Dimensions in: Inch (change to Metric)
d1d2
d3lh1h2
min.
1.381/4 x 20-.69.50.86.41
1.381/4 x 205/16 x 18.691.00.86.41
1.755/16 x 183/8 x 161.06.751.28.66

Build & Price

Handle diameter d1
d2
l

Selected Part

Total USD (net)
$1.35
In stock: 1299
In stock
Please note our quantity discounts (USD).
MinMaxPrice
199$1.35
100249$1.24
250499$1.13
≥ 500$1.01
Weight: -
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

Quick Download

To download CAD data without creating an account, please enter your e-mail address. Max of 3 CAD downloads per day unless you create an account.