EN 5331 Five Lobed Knobs, Low Type Technopolymer Plastic, with Square or Tapped Through Insert, with or without Cap

Photo

EN 5331 Technopolymer Plastic Five Lobed Knobs, Low Type, with Square or Tapped Through Insert, with or without Cap Type: A - Without cap
ELESA original design
code: VCRT./VCRT.FP
Type: A - Without cap
EN 5331 Technopolymer Plastic Five Lobed Knobs, Low Type, with Square or Tapped Through Insert, with or without Cap Type: A - Without cap EN 5331 Technopolymer Plastic Five Lobed Knobs, Low Type, with Square or Tapped Through Insert, with or without Cap Type: B - With cap

Product description

Information

EN 5331 Elesa® original design technopolymer plastic five lobed knobs.

Resistant to solvents, oils, grease and other chemical agents.

Specification

Plastic
  • glass-fibre reinforced
  • temperature resistant up to 266° F (130 °C)
  • black, matte finish

Tapped insert / square bushing
Brass


RoHS compliant

On request

caps in other colors
(standard color: black)

Technical drawing

Hide technical drawing
EN 5331 Technopolymer Plastic Five Lobed Knobs, Low Type, with Square or Tapped Through Insert, with or without Cap sketch

Part Options / Table

Type

AWithout cap
BWith cap
Show / Hide columns

Metric

Dimensions in: Inch | Metric
d1d2
Thread
+0.001
Square
d3d4 -0.02h1h2l1l2
1.57M 8-V 6---.67.51.67.04.39.57
1.97M 8-V 6V 7--.75.63.79.05.39.69
2.48M 10M 12V 6V 7V 8-.89.79.85.05.39.75
2.91M 10M 12V 7V 8V 9V 101.04.79.96.08.57.83
3.74M 16-V 8V 10--1.26.711.16.18.571.04

Build & Price

Handle diameter d1
Thread d2
Square s
Type


Selected Part

Total USD (net)
$3.13
In stock: 0
Call / Email for Delivery Time
Please note our quantity discounts (USD).
MinMaxPrice
199$3.13
100249$2.87
250499$2.61
≥ 500$2.34
Weight: 0.039 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

Quick Download

To download CAD data without creating an account, please enter your e-mail address. Max of 3 CAD downloads per day unless you create an account.

Please enter the code you can find in the picture.



Save as Favorites

Please enter the code you can find in the picture.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time:800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

JW Winco - Contact

United States
E-Mail: sales@jwwinco.com
Phone: 800-877-8351
Fax: 800-472-0670
Hours M-F 7:30 AM - 5:00 PM CT

Request Callback:

Privacy Policy

Request a Catalog

Request one of our many catalogs! For an overview of our products request the Product Overview Catalog (POC).

Request Free Catalogs

Sales Contacts

You are looking for a Winco partner near you? Please select the country.