EN 5337.13 Five Lobed Knobs with Loss Protection Technopolymer Plastic, Tapped Insert

Photo

ELESA original design
code: VCT-B-LP

Product description

Information

EN 5337.13 five lobed knobs with loss protection can be captively attached to a base element with the help of a bead chain.

The five lobed knobs with loss protection come installed (with a plastic bead chain).

Specification

Plastic
Technoplymer (Polypropylene PP)
  • Reinforced, shock resistant
  • Temperature resistant up to 140 °F (60 °C)
  • Black, matte

Tapped insert
Brass

Retaining ring
Technoplymer (Polypropylene PP)

Ball chain
Technoplymer(Polyoxymethylene POM)

RoHS compliant

On request

Ball chain with other lengths

Technical drawing

Hide technical drawing
EN 5337.13 Technopolymer Plastic Five Lobed Knobs with Loss Protection, Tapped Insert sketch

Part Options / Table

Type

EWith cap (threaded blind bore)

Loss protection

Pwith plastic ball chain
Show / Hide columns

Metric

Dimensions in: Inch | Metric
d1d2h1h2h3r ≈t ≈
.98M 5.75.31.11.79.39
1.26M 6.91.39.11.83.47
1.57M 81.06.47.11.85.71
1.97M 101.26.55.11.89.79
2.48M 121.46.63.11.941.02

Build & Price

Knob diameter d1
Thread d2
Type

Loss protection

Selected Part

Total USD (net)
$14.54
In stock: 0
Call / Email for Delivery Time
Please note our quantity discounts (USD).
MinMaxPrice
199$14.54
100249$13.33
250499$12.12
≥ 500$10.90
Weight: 0.015 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: Yes
This article conforms to RoHS, which means it complies with EU Directive 2011/65/EU for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
All Prices are in US Dollars. Taxes Not Included.

CAD data

2D or 3D CAD files are not available to download at this time.

Please enter your e-mail address below and the files will be sent to you.


Save as Favorites

Please enter the code you can find in the picture.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time:800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

JW Winco - Contact

United States
E-Mail: sales@jwwinco.com
Phone: 800-877-8351
Fax: 800-472-0670
Hours M-F 7:30 AM - 5:00 PM CT

Request Callback:

Privacy Policy

Request a Catalog

Request one of our many catalogs! For an overview of our products request the Product Overview Catalog (POC).

Request Free Catalogs

Sales Contacts

You are looking for a Winco partner near you? Please select the country.