HK Knurled Five Lobed Husky Knobs Phenolic Plastic

Photo

Product description

Information

An attractive hand knob that can be used for a variety of clamping applications.

Specification

Phenolic plastic
  • temperature resistant up to 300° F (149° C)
  • black, glossy finish

Tapped insert
  • brass
  • molded-in

RoHS compliant

On request

Additional thread sizes

Technical drawing

Hide technical drawing
HK Phenolic Plastic Knurled Five Lobed Husky Knobs sketch

Part Options / Table

Show / Hide columns

Inch

Dimensions in: Inch (change to Metric)
d1d2td3h1h2
1.001/4 x 20--.38.75.88.44
1.005/16 x 183/8 x 16-.50.75.88.44
1.191/4 x 20--.38.81.81.38
1.195/16 x 183/8 x 16-.50.81.81.38
1.631/4 x 20--.381.16.88.28
1.635/16 x 183/8 x 16-.501.16.88.28
2.505/16 x 183/8 x 161/2 x 13.501.251.50.66

Build & Price

d1
d2

Selected Part

Total USD (net)
$1.94
In stock: 0
Call / Email for Delivery Time
Please note our quantity discounts (USD).
MinMaxPrice
199$1.94
100249$1.78
250499$1.62
≥ 500$1.45
Weight: 0.031 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

Quick Download

To download CAD data without creating an account, please enter your e-mail address. Max of 3 CAD downloads per day unless you create an account.