VB-FP-H Six-Lobed Knobs Plastic, Hollow Type, with Brass Tapped Through Insert

Six-Lobed Knobs  VB-FP-H: Plastic, Hollow Type, with Brass Tapped Through Insert

Product description

VB-FP-H is an economical but durable six-lobed knob for applications that require an extended clamping range for example, a mating threaded stud needs to protrude beyond the knob itself for the knob to clamp another object.

Specification

Six-lobed knob
Plastic, phenolic (PF)

  • Operating temperature up to 300 °F (150 °C)
  • Black, shiny finish

Tapped insert
Brass


RoHS

Hide technical drawing
 VB-FP-H Plastic Six-Lobed Knobs, Hollow Type, with Brass Tapped Through Insert sketch

Part Options / Table

Show / Hide columns

Metric

d1d2d3d4h1h2t
1.57M 6M 8M 100.830.431.100.510.71
1.97M 8M 10M 120.940.511.260.590.71
2.36M 12--1.100.511.380.590.98
2.36M 16--1.100.671.380.590.98
2.76M 16--1.260.671.650.830.98

Build & Price

Handle diameter d1
Thread d2
Handle diameter d1
Thread d2

Selected Part

Total (net)
US$4.73
In Stock: 1137
In Stock
Save as Favorites
Recommend a product
Please note our quantity discounts (US Dollars).
MinMaxPrice
199US$4.73
100249US$4.34
250499US$3.95
≥ 500US$3.55
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.063 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

CAD Download Tutorial About CAD Downloads

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

VB-FP-H-40-M6VB-FP-H-40-M8VB-FP-H-40-M10VB-FP-H-50-M8VB-FP-H-50-M10VB-FP-H-50-M12VB-FP-H-60-M12VB-FP-H-60-M16VB-FP-H-70-M16

Your Contact

You are looking for a Winco partner near you?

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback