VB-FP Six Lobed Knobs Solid Phenolic Plastic, with Tapped Through Hole Insert

Photo

Product description

Information

VB/FP solid plastic six lobed knobs offer a wide range of clamping.

Specification

Phenolic plastic
  • temperature resistant up to 300° F (150° C)
  • black, glossy finish

Tapped insert
  • brass
  • molded-in

RoHS compliant

On request

Stainless steel inserts, in certain minimum quantities

Technical drawing

Hide technical drawing
VB-FP Solid Phenolic Plastic, Six-Lobed Knobs, with Tapped Through Hole Insert sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch | Metric
d1d2
Thread
d3h1th2d4
.79M 6--.51.63.31.31.28
1.18M 5M 6M 8.67.93.59.43.35

Build & Price

Handle diameter d1
Thread d2

Selected Part

Total USD (net)
$2.68
In stock: 2
In stock
Please note our quantity discounts (USD).
MinMaxPrice
199$2.68
100249$2.46
250499$2.24
≥ 500$2.01
Weight: 0.022 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

Quick Download

To download CAD data without creating an account, please enter your e-mail address. Max of 3 CAD downloads per day unless you create an account.
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
This could also be interesting...