VB Six Lobed Knobs Solid Phenolic Plastic, with Tapped Insert

Photo

Product description

Information

The solid design of the VB six lobed knob is an excellent choice for food applications or any application where bacteria accumulation is unwanted.

Specification

Phenolic plastic
  • temperature resistant up to 300° F (150° C)
  • black, glossy finish

Tapped insert
  • brass
  • molded-in

RoHS compliant

On request

Stainless steel inserts, in certain minimum quantities

Technical drawing

Hide technical drawing
VB Solid Phenolic Plastic, Six-Lobed Knobs, with Tapped Insert sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch | Metric
d1d2
Thread
d3h1th2
.79M 4M 5M 6.51.63.35.31
1.18M 5M 6-.67.94.35.43
1.18M 8--.67.94.55.43
1.57M 6--.831.10.51.51
1.57M 8--.831.10.55.51
1.57M 10--.831.10.59.51
1.97M 8--.941.26.55.59
1.97M 10--.941.26.59.59
1.97M 12--.941.26.71.59

Build & Price

Handle diameter d1
Thread d2

Selected Part

Total USD (net)
$1.93
In stock: 24
In stock
Please note our quantity discounts (USD).
MinMaxPrice
199$1.93
100249$1.77
250499$1.61
≥ 500$1.44
Weight: 0.011 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

Quick Download

To download CAD data without creating an account, please enter your e-mail address. Max of 3 CAD downloads per day unless you create an account.
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
This could also be interesting...