VBA-FP Eight Lobed Knobs Nylon Plastic, with Brass Tapped Through Insert

Photo

Product description

Information

VBA-FP is an economical but durable eight lobed knob for applications that require an extended clamping range for example, a mating threaded stud needs to protrude beyond the knob itself for the knob to clamp another object.

Specification

Eight lobed knobs
Nylon plastic
  • Temperature resistant up to 230 °F (110 °C)
  • Glass filled
  • Black, matte finish

Tapped insert
Brass, molded-in

RoHS compliant

Technical drawing

Hide technical drawing
VBA-FP Nylon Plastic Eight Lobed Knobs, with Brass Tapped Through Insert sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch | Metric
d1d2
Thread
d3d4h1h2t
.98M 4M 5M 6.51.28.67.31.43
1.38M 6M 8M 10.71.43.79.31.59
1.77M 6M 8M 10.87.431.02.47.71
2.17M 8M 10M 12.98.511.14.59.71

Build & Price

Handle diameter d1
Thread d2

Selected Part

Total USD (net)
$1.58
In stock: 2
In stock
Please note our quantity discounts (USD).
MinMaxPrice
199$1.58
100249$1.45
250499$1.32
≥ 500$1.19
Weight: 0.015 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

Quick Download

To download CAD data without creating an account, please enter your e-mail address. Max of 3 CAD downloads per day unless you create an account.

Please enter the code you can find in the picture.



Save as Favorites

Please enter the code you can find in the picture.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time:800-877-8351

Special Requests | Contact our sales team

This could also be interesting...