VBA Eight Lobed Knobs Nylon Plastic, with Tapped Insert

Photo

Product description

Information

VBA an economical but durable hand knob for many applications.

Specification

Nylon Plastic
  • temperature resistant up to 230° F (110° C)
  • matte black
  • glass filled

Tapped insert
  • brass
  • molded-in

RoHS compliant

Technical drawing

Hide technical drawing
VBA Nylon Plastic Eight Lobed Knobs, with Tapped Insert sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch | Metric
d1d2
Thread
d3h1th2
.98M 4M 5M 6-.51.67.35.31
1.38M 6M 8M 10-.71.79.51.31
1.77M 5M 6M 8M 10.871.02.51.47
2.17M 8---.981.14.55.59
2.17M 10---.981.14.59.59
2.17M 12---.981.14.71.59

Build & Price

Handle diameter d1
Thread d2

Selected Part

Total USD (net)
$1.13
In stock: 32
In stock
Please note our quantity discounts (USD).
MinMaxPrice
199$1.13
100249$1.04
250499$0.95
≥ 500$0.85
Weight: 0.015 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

Quick Download

To download CAD data without creating an account, please enter your e-mail address. Max of 3 CAD downloads per day unless you create an account.
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
This could also be interesting...