VP-H Six Lobed Knobs Phenolic Plastic Hollow Type, with Threaded Stud

Photo

Product description

Specification

Phenolic Plastic
  • temperature resistant up to 300° F (150° C)
  • reinforced, shock resistant
  • black

Threaded stud
  • zinc plated steel
  • molded-in

RoHS compliant

Technical drawing

Hide technical drawing
VP-H Phenolic Plastic Hollow Type Six Lobed Knobs, with Threaded Stud sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch | Metric
d1d2
Thread
d3lh1h2
1.57M 6.83.79.98---1.10.51
1.57M 8.83.79.981.18--1.10.51
1.97M 8.94.981.181.571.972.361.26.59
1.97M 10.94.981.181.57--1.26.59
2.36M 101.10.791.181.381.57-1.38.59
2.36M 121.101.571.972.363.15-1.38.59
2.76M 121.261.181.571.97--1.65.83
3.54M 161.652.362.76---2.171.02

Build & Price

Handle diameter d1
Thread d2
Length l

Selected Part

Total USD (net)
$2.77
In stock: 0
Call / Email for Delivery Time
Please note our quantity discounts (USD).
MinMaxPrice
199$2.77
100249$2.54
250499$2.31
≥ 500$2.08
Weight: 0.072 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

Quick Download

To download CAD data without creating an account, please enter your e-mail address. Max of 3 CAD downloads per day unless you create an account.